![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
| Model | Rating | Standard No. | File No. |
|---|---|---|---|
| D4BS | A600(Carry current: 10A) | UL508 | E76675 | D4GS-N | C300(Carry current: 2.5A), Q300(Carry current: 2.5A) | D4BL | A300(Carry current: 10A) | D4GL | C300(Carry current: 2.5A), Q300(Carry current: 2.5A) | D4NL | A300(Carry current: 10A), Q300(Carry current: 2.5A) | D4JL | D4NS | D4NH |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| D40A* | E76675 | Input: 24V DC 0.6W Output: 24V DC 10mA |
D40B-J1 D40B-J2 |
-- |
Note: Use the product in combination with the G9SX-NS/NSA. |
| Model | Rating | Standard No. | File No. |
|---|---|---|---|
| D4B-[]N | A600(Carry current: 10A) | UL508 | E76675 | D4F | C300(Carry current: 2.5A) , Q300(Carry current: 2.5A) | D4N | A300(Carry current: 10A), Q300(Carry current: 2.5A) | D4N-[]R |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| MS4800 | E206571 | Input: Input: 24 V DC PNP transistor output 625 mA (24 V DC) Type 4 ESPE/AOPD |
F3SJ | E199694 | Input: Input: 24 V DC PNP or NPN transistor output 300 mA (24 V DC) Type 4 ESPE/AOPD |
F3SN-A F3SH-A F3SN-A[]SS |
Input: 24 V DC PNP transistor output 300 mA (24 V DC) Type 4 ESPE/AOPD |
F3SN-B | Input: 24 V DC PNP or NPN transistor output 300 mA (24 V DC) Type 2 ESPE/AOPD |
F3SS | NRTL certification by CSA | -- | E3FS * | E199694 | TYPE 2 ESPE/AOPD | E3ZS * |
Note: Use the product in combination with the F3SX. |
| Model | File No. | Standard No. | Ratings/Remarks |
|---|---|---|---|
| F3SP-T01 | E76675 | UL508 CSA C22.2 No.14 |
Power Supply: 24V DC Contact Ratings: 3A 250V AC(Resistive) 3A 30V DC(Resistive) |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| F3SX | E199694 | input: 24V DC Contact: 30V DC/250V AC, 5A(Resistive) |
F3SP-U2P | E228434 | - |
| Model | Rating | Standard No. | File No. | Remarks |
|---|---|---|---|---|
| A165E | 5A 125V AC(General Use) 3A 250V AC(General Use) 3A 30V DC(Resistive) |
UL508 | E41515 | Separate construction models have been certified for the Switch Unit. | A165E-[]-03U | 1A 125V AC(General Use) 0.5A 250V AC(General Use) 1A 30V DC(Resistive) |
E76675 | - | A22E | 6A 220V AC(General Use) 10A 110V AC(General Use) |
E41515 | Certified for the Switch Block and Lamp Socket. |
| Model | Rating | Standard No. | File No. |
|---|---|---|---|
| A4E | 1A 125V AC(Resistive) 300mA 24V DC(Pilot Duty) |
UL508 | E76675 | 形A4EG | (Enabling Switch) 1A 125V AC(Resistive) 300mA 24V DC(Pilot Duty) (Emergency Stop Switch) 5A 125V AC(General Use) 3A 250V AC(General Use) 3A 30V DC(Resistive) (Pushbutton Switch) 0.1A 125V AC(Resistive) 0.1A 30V DC(Resistive) |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| OS3101 | E241445 | TYPE 3 ESPE/AOPDDR |
| Model | Number of Poles | Operating Coil | Contact Ratings | File No. |
|---|---|---|---|---|
| G7SA-3A1B | 3PST-NO/SPST-NC | 24V DC | 6A 250V AC(Resistive) 6A 30V DC(Resistive) |
E41515 (UL508) |
G7SA-2A2B | DPST-NO/DPST-NC | G7SA-5A1B | 5PST-NO/SPST-NC | G7SA-4A2B | 4PST-NO/DPST-NC | G7SA-3A3B | 3PST-NO/3PST-NC | G7SB-5A1B | 5PST-NO/SPST-NC | 24V DC | 6A 250V AC(Resistive) 6A 30V DC(Resistive) |
E76675 (UL508) |
G7SB-4A2B | 4PST-NO/DPST-NC | G7SB-3A1B | 3PST-NO/SPST-NC | G7SB-2A2B | DPST-NO/DPST-NC | G7S-4A2B | 4PST-NO/DPST-NC | 24V DC | 6A per pole, 20A total, 277V AC(Resistive) |
E41515 (UL508) |
G7S-3A3B | 3PST-NO/3PST-NC | G7S-4A2B-E | 4PST-NO/DPST-NC | 24V DC | NO contact: 10A per pole, 20A total, 277V AC(Resistive) NC contact: 6A per pole, 20A total, 277V AC(Resistive) |
G7S-3A3B-E | 3PST-NO/3PST-NC |
| Model | Operating Coil | Contact Ratings | File No. |
|---|---|---|---|
| G7Z | 12V DC 24V DC |
NO contact: 40A 480V AC 60Hz(Resistive) 5A 120V DC(Resistive) 22A 480V AC 60Hz(General Use) *D300(Carry current:1A) NC contact: 25A 480V AC 60Hz(Resistive) 5A 120V DC(Resistive) 10A 480V AC 60Hz(General Use) *D300(Carry current:1A) |
E41643 (UL508,UL840) |
G73Z | ――― | NO contact: D300(Carry current:1A) NC contact: D300(Carry current:1A) |
*Auxiliary contact ratings |
| Model | Number of Poles | Operating Coil | Contact Ratings | File No. |
|---|---|---|---|---|
| G9S-2002 | DPST-NO | 24V DC | 5A 240V AC(Resistive) | E41515 | G9S-301 | 3PST-NO/SPST-NC | 24V DC 24, 100, 120, 240V AC |
G9S-501 | 5PST-NO/SPST-NC | G9S-321-T[]*1 | 3PST-NO/SPSTNC+DPST-NO (OFF-delay) |
G9SA-301 | 3PST-NO/SPST-NC | 24V AC/DC 100〜240V AC |
5A 250V AC(Resistive) 5A 30V DC(Resistive) |
G9SA-501 | 5PST-NO/SPST-NC | G9SA-321-T[]*2 | 3PST-NO/SPSTNC+DPST-NO (OFF-delay) |
G9SA-TH301 | 3PST-NO/SPST-NC | G9SA-EX301 | 3PST-NO/SPST-NC | G9SA-EX031-T[]*2 | 3PST-NO+SPST-NC (OFF-delay) |
G9SB-200[]-[] | DPST-NO | 24V AC/DC | 5A 250V AC(Resistive) 5A 30V DC(Resistive) |
E76675 | G9SB-301[]-[] | 3PST-NO/SPST-NC | G9SB-3010 | 24V DC | CQM1-SF200 | DPST-NO | 24V DC | 5A 250V AC(Resistive) | E95399 | CS1W-SF200 |
*1. T[]: T01, T015, T03, T04, T05, T06, T10, T30 |
||||
*2. T[]: T075, T15, T30 |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| G9SX | E239047(UL1998) E95399(UL508) |
Input: 24V DC Output(contact): 250V AC 3A 30V DC 3A Output(Semiconductor): 24V DC 0.8A |
| Model | Standard No. |
|---|---|
| NE0A-SCPU01 Ver.1.0 | UL508 UL1604 UL1998 NFPA79 IEC61508 CSA22.2 No.142 CSA22.2 No.213 |
NE1A-SCPU01-V1 Ver.2.0 NE1A-SCPU02 Ver.2.0 |
UL508 UL1604 UL1998 NFPA79 IEC61508 CSA22.2 No.142 CSA22.2 No.213 |
NE1A-EDR01 | UL508 UL1604 CSA22.2 No.142 CSA22.2 No.213 |
DST1-ID12SL-1 DST1-MD16SL-1 DST1-XD0808SL-1 DST1-MRD08SL-1 |
UL508 UL1604 [excluding the DST1-MRD08SL-1] UL1998 NFPA79 IEC61508 CSA22.2 No.142 CSA22.2 No.213 [excluding the DST1-MRD08SL-1] |