Page top

Primary Contents

Programmable Controllers

Model Standard No. File No.
CPM2A UL508 E95399
CPM2C
CPM2B
CQM1
C200H/C200HS
C500
3G2NL
3G2NJ
CQM1B
CQM1H
CS1W/CS1H/CS1G
CS1PC
CV500/CV1000/CV2000/CVM1/CVM1D
CPM1A/CPM1/CPM1A
C200HX/C200HG/C200HE/C200HW
C20HB
3G8F7
IDSC
SRM1-C01-V2
SRM1-C02-V2
CQM1 UL508
UL1604*
E198998
3G2NJ
CJ1W/CJ1G/CJ1H/CJ1M
C200HW/C200HE/C200H
CS1W/CS1G/CS1H/CS1D
CPM2A/CPM2AE/CPM2AH
CPM2B
NSJ5/8/10/12
CP1H
CP1L E229703
*C-UL certification has also been obtained for models that comply with UL1604. Ask your OMRON representative for details.

Field Networks

Model Standard No. File No.
DRT1 UL508 E95399
DRT2
CRT1B
GT1
SRT1
SRT2
B7A
XWT
GRT1 UL508
UL1604*
E198998
CRT1
DRT2
*C-UL certification has also been obtained for models that comply with UL1604. Ask your OMRON representative for details.

Wireless Components

Model Ratings File No.
WD30-ME/-SE
WD30-ME01/-SE01
11 to 25V DC E95399
WT30-M01-FLK
WT30-SID16
WT30-SMD16
WT30-SMD16-1
24V DC
WE70-AP
WE70-CL
The WD30/WT30 have a DC power supply. Be sure the following conditions are met.
Connect to one of the following circuits ((1) or (2)).
(1)
Limited-voltage/current circuit conforming to UL508
A circuit that uses, as the power supply, the secondary wiring of an insulating transformer
Maximum voltage (no-load state): 30 Vrms (42.4 V peak) max.
and
Maximum current:
1) 8 A max. (including short-circuited state) or
2) The current is limited with a circuit-protection device (e.g., fuse) of the ratings shown in the following table:
No-load voltage (V peak) Maximum current rating (A)
0 to 20 5.0
Greater than 20 V peak, no greater than 30 V peak 100/Peak voltage
(2)
A Class 2 power supply unit conforming to UL1310 or circuit with maximum
voltage of 30 Vrms (42.4 V peak) that uses, as the power supply, a Class 2 transformer to conforming UL1585

Programmable Terminals

Model Standard No. File No.
NT31/31C UL508 E95399
NT631C
NS5/NS8/NS10/NS12 UL508
UL1604*
E198998
NT20
NT21
NT11
NT-DRT21 UL508 E95399
NSH
*C-UL certification has also been obtained for models that comply with UL1604. Ask your OMRON representative for details.

Code Readers

Model File No. Ratings
V530-R150V3 E104818 See below.
The above models have a DC power supply. Be sure the following conditions are met.
Connect to one of the following circuits ((1) or (2)).
(1)
Limited-voltage/current circuit conforming to UL508
A circuit that uses, as the power supply, the secondary wiring of an insulating transformer
Maximum voltage (no-load state): 30 Vrms (42.4 V peak) max.
and
Maximum current:
1)
8 A max. (including short-circuited state) or
2)
The current is limited with a circuit-protection device (e.g., fuse) of the ratings shown in the following table:
No-load voltage (V peak) Maximum current rating (A)
0 to 20 5.0
Greater than 20 V peak,
no greater than 30 V peak
100/Peak voltage value
(2)
A Class 2 power supply unit conforming to UL1310 or circuit with maximum voltage of 30 Vrms (42.4 V peak) that uses, as the power supply, a Class 2 transformer conforming to UL1585
Note:Listing approvals

RFID Systems

Model File No. Ratings/Remarks
V600-CA5D02 E95399 Input: 24 V, 15 W max.
V600-CA5D01-V2,
-CA5D02-V2
E95399 Input: 24 V, 15 W max.
CJ1W-V680C11
CJ1W-V680C12
CS1W-V680C11
CS1W-V680C12
E95399 See below.
V600-IDSC E104818 Input: 24 V, 50 W max.
CJ1W-V600C11
CJ1W-V600C12
CS1W-V600C11
CS1W-V600C12
See below.
The above models have a DC power supply. Be sure the following conditions are met.
Connect to one of the following circuits ((1) or (2)).
(1)
Limited-voltage/current circuit conforming to UL508
A circuit that uses, as the power supply, the secondary wiring of an insulating transformer
Maximum voltage (no-load state): 30 Vrms (42.4 V peak) max.
and
Maximum current:
1)
8 A max. (including short-circuited state) or
2)
The current is limited with a circuit-protection device (e.g., fuse) of the ratings shown in the following table:
No-load voltage (V peak) Maximum current rating (A)
0 to 20 5.0
Greater than 20 V peak,
no greater than 30 V peak
100/Peak voltage value
(2)
A Class 2 power supply unit conforming to UL1310 or circuit with maximum voltage of 30 Vrms (42.4 V peak) that uses, as the power supply, a Class 2 transformer conforming to UL1585
Note:Listing approvals