![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
| Model | Input Ratings | Standard No. | File No. |
|---|---|---|---|
| H2C | 24, 48, 100, 110, 115, 120, 200, 220, 230, 240V AC | UL917 | E52800 | H2F | 100 to 120, 200 to 240, 100 to 240V AC | H3CA | 24 to 240V AC12 to 240V DC | UL508 | E41515 | H3FA | 5, 6, 12, 24V DC 5/6, 12/24V DC(models ending in "-S") |
H3M | 24, 48, 100/110/120, 200/220/240V AC 12, 24, 48, 100, 110, 125V DC |
H3Y | 24, 42, 48, 100 to 120, 200 to 230, 240V AC 12, 18, 24, 48, 100 to 110, 125V DC (models ending in "-S": 24 VDC only) |
H3YN | 24, 100 to 120, 200 to 230V AC 12, 24, 48, 100 to 110, 125V DC |
H3RN | 24V AC, 12, 24V DC | H3CR-A | 100 to 240V AC/100 to 125V DC 24 to 48V AC/12 to 48V DC 24 to 48V AC/DC |
H3CR-F | 100 to 240V AC, 12V DC, 24V AC/DC, 48 to 125V DC, 24V DC |
H3CR-G | 100/110/120V AC, 200/220/240V AC | H3CR-H | 100/110/120V AC, 200/220/240V AC, 24V AC/DC, 48V DC, 100 to 125V DC |
H5AN | 24V AC, 100 to 240V AC 12 to 24V DC, 48V DC, 100V DC |
H5CN | 24V AC, 100 to 240V AC 24V DC, 12 to 48V DC, 100/110V DC |
H5S | 100 to 240V AC, 24V DC | H5L | 100 to 240V AC | UL917 | E52800 | H5F | 100 to 240V AC | UL508 | E41515 | H5BR | 100 to 240V AC, 24V AC, 12 to 24V DC | H5CX | 100 to 240V AC, 24V AC, 12 to 24V DC | H3DE-M H3DE-S H3DE-F H3DE-G |
24 to 230V AC/DC | H3DE-H | 200 to 230V AC 100 to 120V AC 48V AC/DC, 24V AC/DC |
H3DS-AL H3DS-ML H3DS-SL H3DS-FL H3DS-GL |
24 to 230V AC 24 to 48V DC |
H3DS-XL | 24 to 230V AC/DC | H3JA | 200 to 240V AC, 100 to 120V AC 24V AC, 24V DC, 12V DC |
H3AM | 100 to 240V AC |
| Model | Input Ratings | Standard No. | File No. |
|---|---|---|---|
| H7AN | 24V AC, 100 to 240V AC 12 to 24V DC |
UL508 | E41515 | H7CN | 24V AC, 100 to 240V AC 24V DC, 12 to 48V DC, 100/110V DC |
H7BR | 100 to 240V AC, 12 to 24V DC, 24V AC | H7CX | 100 to 240V AC 24V AC/12 to 24V DC 12 to 24V DC |
H7GP H7HP |
100 to 240V AC, 12 to 24V DC | H8PS | 24V DC | H8BM-R | 24V DC | H7E-N | 24 to 240V AC/DC(models ending in "-FV") 4.5 to 30V DC(models ending in "-V") 3V DC(models ending in "-P") |
UL863 | E67871 | H8GN | 24V DC | UL508 | E41515 | H7BX | 100 to 240V AC 24V AC 12 to 24V DC |
E314634 |
| Model | Input Ratings | Standard No. | File No. |
|---|---|---|---|
| 3F88L-160/162 | 100 to 240V AC | UL508 | E95399 |
| Model | Input Ratings | File No. |
|---|---|---|
| E5C2 | AC100 to 120V AC200 to 240V |
E200593 | E5AK E5EK |
AC100 to 240V, AC/DC24V | E200593 | E5CK | AC100 to 240V, AC/DC24V | E68481 | ES100X ES100P |
AC100 to 240V | E5CN E5GN E5EN E5AN E5AR E5ER E5CS-U E5CSV |
AC100 to 240V, AC/DC24V | E200593 | E5[]R-T | AC100 to 120V, AC/DC24V | E5ZN(excluding the E5ZN-DRT) EJ1 |
DC24V | E5ZN-DRT | DC24V | E95399 | K8AB-TH | 24V AC/DC 100-240V AC |
E200593 |
| Model | Ratings | File No. |
|---|---|---|
| K3GN | 24V DC | E41515 | K3MA-F K3MA-J K3MA-L |
100 to 240V AC 24V AC/DC |
E200593 | K3HB-C K3HB-H K3HB-P K3HB-R K3HB-S K3HB-V K3HB-X |
100 to 240V AC 24V AC/DC |
| Model | Ratings | File No. |
|---|---|---|
| K3SC | 100 to 240V AC, 24V AC/DC | E95399 |
| Model | Input Ratings | Standard No. | File No. |
|---|---|---|---|
| ZEN | 100 to 240V AC 24V DC |
UL508 | E95399 | ZEN-PA | 100 to 240V AC | UL508 | E104818 | UL1604 | E198998 | UL60950-1 | E152784 |