Page top

Primary Contents

General Purpose Relays

Model Operating Coil Ratings Contact Ratings Certification No.
G7J-4A-B-KM
G7J-4A-P(Z)-KM
G7J-4A-T-KM
G7J-2A2B-B(Z)-KM
G7J-2A2B-P(Z)-KM
G7J-2A2B-T(Z)-KM
G7J-3A1B-B(Z)-KM
G7J-3A1B-P(Z)-KM
G7J-3A1B-T(Z)-KM
6, 12, 24, 48, 100V DC
24, 50, 100/120, 200/240V AC
NO contact
(Single Contact)
AC1
25A 220V AC
11.5A380 to 480V AC

AC3
11.5A 220V AC
8.5A380 to 480V AC

(Twin Contacts)
AC1
1A 220V AC
2107966.01

Solid-state Relays

Model Number of Poles Operating Coil Ratings Contact Ratings Certification No.
G3J-205BL 3PST-NO 12 to 24V DC 4.8A 200V AC 2090634.02
G3J-205BL-2 4.8A 200V AC
G3J-211BL 11.1A 200V AC
G3J-211BL-2 11.1A 200V AC
G3J-205BL 4.8A 200V AC
G3J-205BL-2 4.8A 200V AC
G3J-211BL 11.1A 200V AC
G3J-211BL-2 11.1A 200V AC
G3J-T205BL 12 to 24V DC 4.8A 200V AC 2090634.03
G3J-T211BL 11.1A 200V AC
G3J-T217BL 17.5A 200V AC
G3J-T403BL 2.4A 400V AC
G3J-T405BL 5.5A 400V AC
G3J-S205BL 4.8A 200V AC 2090634.01
G3J-S211BL 11.1A 200V AC
G3J-S403BL 2.4A 400V AC
G3J-S405BL 5.5A 400V AC