![]()
Global
These are navigation links to move inside this page.
MRON provides single-phase/three-phase Power Controllers with a phase control system and Multi-channel Power Controller that enable high-precision temperature control with optimum cycle control.
| Overview | Features |
| Principles | Classifications |
| Engineering Data |
|
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Heater Control Types
G3PX Control Methods
Analog Control
The change in current output of the Temperature Controller between 4 and 20 mA is used for precise heater control by the G3PX,which outputs smoothly adjusted power. Fine adjustments of the heater temperature are possible with external or internal duty setting.
ON/OFF Control
The voltage output of the Temperature Controller is used for ON/OFF heater control. Fine adjustments of the heater temperature are possible with external or internal duty setting.
Two-position Control
The high level and low level of the output are freely set with an external variable resistor,either of which is selectable with the relay output of the Temperature Controller.
Manual Control
Output adjustments are possible with an external variable resistor.
ON/OFF Control
Enables noiseless temperature control at low cost with no complicated maintenance work required.
Cycle Control
Noiseless, high-speed response
Optimum Cycle Control (High-accuracy zero-cross control)
Multi-channel heater control using communications.
High-speed response with no noise.
Phase Control (Single-phase Model)
Highly accurate temperature control enables each heater to withstand long use.
Versatile and Function-filled Miniature Power Relay for Sequence Control and Power Switching Applications
Optimum Cycle Control for High-precision Control with Low Noise
OMRON's unique design and carefully-selected materials made it possible to produce a compact and lightweight Power Controller.