Page top

Lead Contents

Basic Switches

Basic Switches have a micro contact gap and operate at the specified movement and force using a snap-action mechanism. They are available in models with split contacts, maintained operation, drip-proof specifications, high capacity, and DC current specifications.

Overview Features
Principles Classifications
Engineering Data Further Information

Primary Contents



Basic Switches

A Basic Switch is a small switch with a very small contact gap and snap-action mechanism and with a contact structure that switches for a specified movement and specified force enclosed in a case with an actuator provided on the exterior of the case.
The following Basic Switch structure is shown as an example.
Basic Switches are mainly comprised of five components.

Recommended Products

Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

A

High-capacity Switch Capable of Handling 20 A Loads with Large Inrush Currents

DZ

DPDT Basic Switch for Two Independent Circuit Control