Page top

Primary Contents

Question

Which products can Support Software "ThermoTools"?

Answer




"ThermoTools" can be used with the E5[]R, E5[]N, E5[]K, E5ZN, and E5ZE Temperature Controllers; the K3N[] and K3GN Digital Panel Indicator; and the H8GN Timer/Counter, all of which support communications.

Recommended Products

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Digital Panel Indicators FAQ