Page top

Primary Contents

Question

What is an Averaging?

Answer



Averaging provides a stabilized display by preventing the display from fluctuating due to significantly fluctuating analog inputs or reducing the effect of noise in input signals that contain noise.

The following chart shows the display when average processing is not used.

Note: The display shows the value measured by sampling.

Recommended Products

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Digital Panel Indicators FAQ