Page top

Primary Contents

Question

What happens when the Controllers are in STOP mode before control is started?

Answer



There will be no control outputs.
Set the RUN/STOP settings to RUN.

Outputs other than the control outputs (i.e., alarms) will be output.

Recommended Products

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ