Page top

Primary Contents

Question

What wiring should be used between a Temperature Controller and the G3PX Power Controllers?

Answer



1. Analog Control
Controlling with a 4 to 20-mA-output Temperature Controller

Note: Up to 2 drivable G3PX and a current output Temperature Controller can be used.
This is restricted, however, to Temperature Controllers with an allowable load impedance of 600 Ω.

Changing the Gradient for a Temperature Controller (4 to 20-mA Output)

Note: The gradient can be changed using either the internal or external gradient setting using the external adjuster.

2. ON/OFF Control
Changing Gradient Using a Voltage-output Temperature Controller

Note: The gradient can be changed using either the internal or external gradient setting.

Recommended Products

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ