![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Can current outputs (4 to 20 mA DC) be used for the heating and cooling outputs of E5[]K Digital Controllers?
Answer
Current outputs can be used by adding E53-C3 Current output Units to control outputs 1 and 2 of E5AK or E5EK. None of E5CK models have current outputs for control outputs 1 or 2.
Applicable models: E5AK, E5EK, and E5CK
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer