![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What should the command pulse setting be to make a SMARTSTEP A-series Servo Driver operate at 3000 r/min for the various resolutions?
Answer
Resolution Setting (Pins 4 and 5)
| Pin 5 | Pin 4 | Resolution setting |
| OFF | OFF | 1,000 pulses/rotation (0.36°/step) |
| OFF | ON | 10,000 pulses/rotation (0.036°/step) |
| ON | OFF | 500 pulses/rotation (0.72°/step) |
| ON | ON | 5,000 pulses/rotation (0.072°/step) |
Note:
If the resolution is 1,000 pulses/rotation, the motor makes 3,000 r/min for a 50-kpps command pulse.
If the resolution is 10,000 pulses/rotation, the motor makes 3,000 r/min for a 500-kpps command pulse.
If the resolution is 500 pulses/rotation, the motor makes 3,000 r/min for a 25-kpps command pulse.
If the resolution is 5,000 pulses/rotation, the motor makes 3,000 r/min for a 250-kpps command pulse.
Better SYSMAC Compatibility and Easier-to-use Support Software
NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.
The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.