Page top

Primary Contents

Question

What is the difference between Solid-state Relays and Contact Relays?

Answer



Solid State Relays use semiconductors for no-contact operation. Relays - Glossary of Industrial Automation">Solid-state Relays are not very different in operation from Contact Relays (Electromagnetic Relays). Relays - Glossary of Industrial Automation">Solid-state Relays, however, consist of electronic parts with no mechanical contacts. Therefore, Relays - Glossary of Industrial Automation">Solid-state Relays have a variety of features that Contact Relays do not incorporate.

Use both Relays in accordance with the intended use.

Main features of the Solid State Relay and the Contact Relay

Input characteristics

SubjectMeritSolid State RelayMeritContact Relay (Electromagnetic Relay)
Noise & SurgeYesNothingReverse-surge happen when input signal stopped

Output characteristics

SubjectMeritSolid State RelayMeritContact Relay
(Electromagnetic Relay)
Number of
contact poles
Normally 1a contactYesMultiple contact available
Load currentAllow a few times higherrash current.
And have no operation zone as small
load.
Need some treatment, contact reliability at
small current operation at high current
TransitHave a destruction or malfunction
risks at high voltage or transit voltage
Nothing
Bounce/chatterYesNo bounce or chatteringHave some bounce or chattering
Leak currentA fewμA and a few mAYesZero
Noise/SurgeNoise occurred during
theloss time operation
Surge noise occurred when the inductive
load used
ArcYesNothingArc happen at middle and large load
Zero-cross
function
YesAvailableNot available
LifeYesNo limitationApprox a few million times

Environmental characteristics

SubjectMeritSolid State RelayMeritContact Relay
(Electromagnetic Relay)
TemperatureRequired the heat-sink design as
self-heating of semicon device
Required the body material and change of
operation mode.
Operation soundYesNothingContact sound occurred

Recommended Products

MY

Versatile and Function-filled Miniature Power Relay for Sequence Control and Power Switching Applications

LY

A Miniature Power Relay

G7Z

Multi-pole Power Relay for Contactor Current Range Capable of Carrying and Switching 40 A at 440 VAC

Other Solid-state Relays FAQ