Page top

Primary Contents

Question

We are running a three-phase 200 VAC induction motor on single-phase 100 VAC. Are there any Inverters with a function that boosts voltage from 100 VAC to 200 VAC?

Answer



There are 3G3EV Inverters that can accept a single-phase 100 VAC input. These models have built-in circuit that boosts the voltage from 100 VAC to 200 VAC.

Recommended Products

NT20,NT31/31C-V3,NT631C-V3

Better SYSMAC Compatibility and Easier-to-use Support Software

NS Series

NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.

CXONE-AL[][]C-V3 / -AL[][]D-V3

The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.

Other Frequency Inverters FAQ