Page top

Primary Contents

Question

Why is the display blank on a newly purchased H7E[]-N?

Answer



An insulation sheet has been inserted to protect the display in case the Counter is stored for a long time without use.

Remove the insulation sheet and press the Reset Key on the front of the Counter before use.

Recommended Products

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ