![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What is a substitute product for MKF-P Flicker Relays?
Answer
1.H3CR-A Solid-sate Timers. 8-pin H3CR-A8 cannot be used because they do not support a flicker OFF start, which is the operating mode of MKF-P.
Therefore 11-pin P2CF-11 Surface Mounting Sockets are required, as well as new wiring. Interconnect terminals 2 and 6. Use a power-ON start in mode B, with a flicker OFF start.
2.By setting equivalent ON and OFF times for H3CR-F8 Twin Timers with flicker OFF start, the functionality can be replicated.
It is recommended that the socket is changed to P2CF-08. If you continue to use 8PF(A) Sockets, they must be used with Y92F-42 Adaptors.
The terminal arrangements of external connectors are not compatible.
3.General Comparison of MKF-P and H3CR
| Compared item | MKF-P | H3CR |
| External connections | 8-pin Socket | H3CR-A: 11-pin socket H3CR-F8: 8-pin socket |
| Supply voltage | 24, 50 VAC 50/60 Hz 100/110 VAC 50/60 Hz 200/220 VAC 50/60 Hz 12, 24, 48, 100/110 VDC | H3CR-A: 100 to 240 VAC/100 to 125 VDC 24 to 48 VAC/12 to 48 VDC H3CR-F8: 100 to 240 VAC, 24 VAC/VDC 12, 48 to 125 VDC |
| Time range | 2 settings fixed at 0.5 and 1.0 s Special setting fixed at 0.3 s or 1.5 s | Variable setting from 0.05 s with 1 timer |
| Ficker start | OFF start only | H3CR-A: ON start or OFF start H3CR-F8: OFF start only |
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer