Page top

Primary Contents

Question

Which Counter/Timer models do use a memory backup function for power interruptions (EEPROM) that do not use a battery?

Answer



Counters: H7CX, H8GN, H7HP, H7GP
Timers: H5CX



These models write the required data to EEPROM when the power supply voltage is turned OFF.

The number of times that EEPROM can be written (i.e., the number of overwrites), however, is limited.

Recommended Products

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ