Page top

Primary Contents

Ratings
Power rating 120 W
Efficiency 80% Min.
Rated input voltage 100 to 240 VAC
Allowable-input voltage variable range 85 to 264 VAC
Frequency 50/60Hz (47 to 63 Hz Single-phase)
Rated input current 1.9 A Max. (At 100 VAC input)
1.1 A Max. (At 200 VAC input)
Power factor 0.95 Min.
Harmonic current emissions Conforms to EN61000-3-2
Leakage current 0.5 mA Max. (At 100 VAC input)
1.0 mA Max. (At 200 VAC input)
Inrush current 25 A Max. (At 100 VAC input (For cold start at 25 CEL))
50 A Max. (At 200 VAC input (For cold start at 25 CEL))
Rated output voltage 24 VDC
Output voltage variable range -10% to +15% (With V. ADJ)
(The output voltage may increase beyond the allowable voltage range (up to +15% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.)
Ripple 2.0%(p-p) Max. (Under the rated I/O conditions.)
Static input variation influence 0.5% Max. (At 85 to 264 VAC input, 100% load)
Static load variation influence 1.5 % Max. (At rated input, 0 to 100% load)
Ambient temperature variation influence 0.05%/ CEL Max.
Rated output current 5 A
Start up time 1000 ms Max. (At rated input/output voltage)
Hold time 20 ms Min. (At rated input/output voltage)
Overload protection 105% to 160% of the rated output current
Inverted L voltage drop, automatic reset
Overvoltage protection Operated at 130% Min. of the rated output voltage, Shut-off
Resetting: Reset the power by turning it back (OFF time: at least 3 min)
Maintenance forecast monitor output No
Total run time monitor output No
Undervoltage alarm output No
Parallel operation No
Series operation Yes (Up to 2 Power Supplies with external diode)
Remote sensing function No
Applicable standard (UL) Standard No.: UL508(Listing), UL60950-1
Applicable standard (CSA) Standard No.: cUL:CSA C22.2 No.107.1, cUR:CSA C22.2 No.60950-1
Applicable standard (EN) Standard No.: EN50178, EN60950-1
Applicable standard (EC Directive (EMC Directive)) EMI: EN61204-3 Class B
Emission Enclosure: Conforms to EN55011:Group1, ClassB
Emission AC mains: Conforms to EN55011 Group 1 Class B, Based on FCC Class A
Harmonic Current: EN61000-3-2
EMS: EN61204-3 High severity levels
Applicable standard (VDE) Standard No.: VDE0160, VDE0805 Teil 1
Applicable standard (SEMI) F47-0200(200 VAC input)
Applicable standard (Other) Conformed standard 2: VDE0106 /P100
Ambient temperature Operating: -10 to 60 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 %
Storage: 25 to 90 %
(With no icing or condensation)
Dielectric strength Between all inputs and all outputs/alarm outputs: 3 kVAC for 1 min (Detection current: 20 mA)
Between all inputs and PE terminals: 2 kVAC for 1 min (Detection current: 20 mA)
Between all outputs/alarm outputs and all PE terminals: 1 kVAC for 1 min (Detection current: 30 mA)
Between all outputs and all alarm outputs: 500 VAC for 1 min (Detection current: 20 mA)
Insulation resistance Between all outputs/alarm outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC)
Vibration resistance 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions
Shock resistance 150 m/s2, 3 times each in +- X, +- Y, and +- Z directions
Output indicator Yes (color: green)
Heat radiation Natural air-cooling
Construction Covered type
Terminal type Screw terminal
Mounting type DIN Rail mounting type
Weight 550 g Max.

Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning

As of September 2, 2009

As of September 2, 2009