![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'S8JX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Power rating | 15 W |
|---|---|
| Efficiency | 68% Min. |
| Rated input voltage | 100 to 240 VAC |
| Allowable-input voltage variable range | 85 to 264 VAC 100 to 370 VDC Note: Use with DC voltage input is beyond the conditions of approval or conformance to applicable safety standards. |
| Frequency | 50/60Hz (47 to 450 Hz Single-phase) |
| Rated input current | 0.4 A Max. (At 100 VAC input) 0.25 A Max. (At 200 VAC input) |
| Leakage current | 0.5 mA Max. (At 100 VAC input) 1 mA Max. (At 200 VAC input) |
| Inrush current | 20 A Max. (At 100 VAC input (For cold start at 25 CEL)) 40 A Max. (At 200 VAC input (For cold start at 25 CEL)) |
| Rated output voltage | 5 VDC |
| Output voltage variable range | -10 to +15% (With V. ADJ) (The output voltage may increase beyond the allowable voltage range (up to +15% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.) |
| Ripple | 2%(p-p) Max. (Under the rated I/O conditions.) |
| Static input variation influence | 0.4% Max. |
| Static load variation influence | 0.8 % Max. (At rated input, 0 to 100% load) |
| Ambient temperature variation influence | 0.05%/ CEL Max.(At rated input/output voltage) |
| Rated output current | 3 A |
| Start up time | 500 ms Max. (Up to 90% of output voltage at rated input and output) |
| Hold time | 20 ms Min. (At rated input voltage: 100 or 200 VAC at 100% load.) |
| Overload protection | 105% to 160% of the rated output current Voltage drop, intermittent operation, automatic reset |
| Overvoltage protection | Operated at 130% Min. of the rated output voltage, Shut-off Resetting: Reset the power by turning it back (OFF time: at least 7 min) |
| Overheat protection | No |
| Parallel operation | No |
| Series operation | Yes (Up to 2 Power Supplies with external diode) |
| Applicable standard (UL) | Standard No.: UL508(Listing), UL60950-1 |
| Applicable standard (CSA) | Standard No.: cUL:CSA C22.2 No.107.1, cUR:CSA C22.2 No.60950-1 |
| Applicable standard (EN) | Standard No.: EN50178, EN60950-1 |
| Applicable standard (EC Directive (EMC Directive)) | Emission Enclosure: Conforms to EN55011:Group1, ClassA Emission AC mains: Conforms to EN55011 Group 1 Class A, Based on FCC Class A |
| Applicable standard (SEMI) | F47-0200(200 VAC input) |
| Applicable standard (Other) | Conformed standard 2: DIN EN50274(VDE0660-514) |
| Ambient temperature | Operating: -10 to +60 CEL Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25 to 85 % Storage: 25 to 90 % (With no icing or condensation) |
| Dielectric strength | Between all inputs and all outputs: 3 kVAC for 1 min (Detection current: 20 mA) Between all inputs and PE terminals: 2 kVAC for 1 min (Detection current: 20 mA) Between all outputs and PE terminals: 1 kVAC for 1 min (Detection current: 20 mA) |
| Insulation resistance | Between all outputs and all inputs/PE terminals: 100 M Ohm Min. (at 500 VDC) |
| Vibration resistance | 10 to 55 Hz, 0.375mm single amplitude for 2 h each in X, Y, Z directions |
| Shock resistance | 150 m/s2, 3 times each in +- X, +- Y, and +- Z directions |
| Output indicator | Yes (color: green) |
| Heat radiation | Natural air-cooling |
| Construction | Open-frame type |
| Mounting type | Front-mounting type / Bottom-mounting type |
| Attachment | Front-mounting Bracket |
| Weight | 250 g Max. |
Note: Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning
As of July 29, 2009
As of July 29, 2009
As of July 29, 2009