Page top

Primary Contents

Ratings
Shape / Structure Touch switches
service life General type
Operating mechanism Electrostatic capacity type
Actuator Coil spring type (Antenna unified type)
Electrical ratings 100 VAC +/- 10%
Frequency 50/60 Hz
Output signal SCR (3-wire cable model)
Output signal Thyristor output model
Operating sensitivity Operating capacity: 100 pF Max. (The electrostatic capacity between the antenna and the ground: The product is operated with approximate 70 pF, actually but it is needed to use an electrostatic capacity of 100 pF or more.)
Operating resistance: 3 k Ohm Max. (The resistance between the antenna and the ground: The product is operated with approximate 5 k Ohm, actually but it is needed to use an resistance capacity of 3 k Ohm or less.)
The product is operated with an electrostatic capacity or a resistance.
Leakage current 2mA Max.(at circuit), 1mA Max.(at antenna)
Residual voltage 10 V Max. (at a load of 300 mA)
Output current capacity 300 mA Max. (resistive load)
Response time 20 ms Max.
Load General load
Cable specifications VCTF, 3 cores (Cable length: 1 m)
Diameter: 7 mm dia.
Ambient temperature Operating: -10 CEL to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Temperature influence Change of operating sensitivity at the minimum sensitivity in a temperature range from -10 to +60 DEG is 15 pF Max. of the operating capacity.
Voltage influence Change of operating sensitivity at the minimum sensitivity in a voltage range from 90 to 110 VAC is 5 pF Max. of the operating capacity.
Mutual interference The distance between adjacent antennas is at least 40mm.
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Insulation resistance Between each terminal and non-live-metallic part: 100 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal and non-live-metallic part: 1,500 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 10,000,000 operations Min. (No load)
Shock resistance (Destruction) 200 m/s2
Degree of protection Dust-proof type
IEC60529 (JEM): IP60
Mounting specification Back mounting
Operating characteristics
Over-Travel (OT) Standard value 20 mm Min. (at the top of antenna)
Total Travel Force (TTF) Standard value 1.96 N Max. (At the top of antenna, OT = 20 mm)

Precautions for correct use:
Make sure that the portion of the antenna that comes into contact with sensing objects is free of oil, or rust, or any other insulator. Otherwise the switch will not operate.
The antenna is movable in any direction except the axial direction. Make sure that the over travel is 20 mm maximum at the tip of the antenna. The operating force of the antenna shall be 1.96 N max.

Note:
Rubber material is oil-proof rubber(NBR).

As of September 4, 2009

As of September 4, 2009