Page top

Primary Contents

Ratings
Function Total Counter, Preset Counter, Total Time Counter, Time Counter
Preset stages 1 stage
Rated supply voltage 24 VDC (Permissible ripple: 20% Max.)
Operating voltage range 85% to 110% of rated supply voltage
Power consumption DC: Approx. 1.7 W (at 26.4 VDC)
Counter (Count range) 0 to 999999
Counter (Max. counting speed) Count input 1 to 7 : 30 Hz / Count input 8,9 : 30 Hz/500 Hz selectable
Minimum counting input signal width: Count input 1 to 7: 16.7 ms(ON/OFF ratio: 1:1) , Count input 8,9: 16.7ms / 1ms selectable (ON/OFF ratio: 1:1)
Counter (Input mode) Increment
Counter (Output modes) F
Counter (One-shot time) 20 ms
Counter (Reset system) External and manual reset
Time counter (Input modes) Quadrature
Time counter (Time ranges) 0.1 h to 99999.9h / 0.1 s to 99999.9 s(0.1h/0.1s selectable)
Time counter (Set value read selector) +-100 ppm(23 CEL)
Time counter (Reset system) External reset/manual reset
Input signal Count, Reset, Short, Counter No. selection, I/O inhibit input
Input method Voltage input
No-voltage input (Contact input) Use a contact which can adequately switch 13 mA at 30 V.
Voltage input Hight level: 16 to 26.4 VDC
Low level: 0 to 3 VDC
Input resistance: Approx. 2.2 kOhm
Applicable two-wire sensor leakage current: 1.5 mA max.
Switching capacity: 5 mA min.
Residual voltage: 4 VDC max.
Operating voltage: 20.4 to 26.4 VDC
Minimum input signal width External reset: 100 ms
Control output (Solid-state output) Transistor output(NPN/PNP both can be used)
Switchig capacity: 30 VDC max. 100mA max.
Residual voltage: 2 VDC max.
Leakage current: 0.1 mA max.
Display method 7-segment transmissive LCD
Digit 6 digit
Character height Count value, Current time: 10 mm (Black with backlit(Green/Red)) Zero suppression: Equipped
Preset value: 7 mm (Black with backlit(Green/Red))
Prescaling function Not provided
Key protection Not provided
Teaching function Not provided
Batch counting function Not provided
Communications Not provided
Memory backup EEPROM (Number of rewite: 100000 times min., Service life: Approx. 10 years min.)
Surrounding air temperature Operating: -10 CEL to +55CEL (With no icing or condensation)
Storage: -25 CEL to +65CEL (With no icing or condensation)
Ambient humidity Operating: 25% to 85%
Storage: 25% to 85%
Characteristics
Insulation resistance 100 MOhm min. (at 500 VDC)
Between current-carrying terminals and exposed non-current-carrying metal parts, Between current-carrying parts
Dielectric withstand voltage Between current-carrying terminals and exposed non-current-carrying metal parts: 1000 VAC 50/60 Hz for 1 min
Between current-carrying parts: 500 VAC 50/60 Hz for 1 min
Impulse withstand voltage Between power terminals: 1.0 kV
Between current-carrying terminal and exposed non-current -carrying metal parts: 1.5 kV
Noise immunity Between power terminals: +-480 V
Between input terminals: +-480 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise)
Static immunity 8 kV (malfunction), 15 kV (destruction)
Vibration resistance (Destruction) 10 to 55 Hz with 0.75 mm single amplitude four cycles each in three directions (8 minutes per cycle)
Vibration resistance (Malfunction) 10 to 55 Hz with 0.5 mm single amplitude four cycles each in three directions (8 minutes per cycle)
Shock resistance (Destruction) 300 m/s2 three times each in six directions
Shock resistance (Malfunction) 200 m/s2 three times each in six directions
Degree of protection Case front: IP54 Oil-proof type
Case rear: IP40
Terminal block: IP00
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (EC Directive (EMC Directive)) EMI: EN61326
Emission Enclosure: EN55011 Group 1 Class A
Emission AC mains: EN55011 Group 1 Class A
EMS: EN61326
Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3))
Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3))
Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3))
Immunity Burst: EN61000-4-4 (2 kV power-line (level 3);1 kV I/O signal-line (level 4))
Immunity Surge: EN61000-4-5 (1 kV line to lines (power line) (level 2);2 kV line to ground (power input and output lines) (level 3))
Mounting method Flush mounting
External connection method Screw terminals
Case color Dark gray
Attachment Waterproof rubber packing, Hard Protective Cover
Weight Approx. 250 g

As of September 1, 2009

1 stage

As of September 1, 2009