![]()
Global
These are navigation links to move inside this page.
*3D-CAD CG View
![]()
Quick links to 'H3CR-A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Rated supply voltage | 24 to 48 VAC, 50/60 Hz 12 to 48 VDC, ripple: 20% max. |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Input signals | Reset, Start, Gate |
| Input method | No-voltage input |
| No-voltage input | ON impedance:1 kOhm max. ON residual voltage:1 V max. OFF impedance:100 kOhm min. |
| Minimum input signal width | 0.05 s |
| Power consumption (Relay ON) | Approx. 0.8 W (at 24 VDC) |
| Power consumption (Relay OFF) | Approx. 0.2 W (at 24 VDC) |
| Reset voltage | 10% max. of rated supply voltage |
| Number of time ranges | 14 |
| Time ranges | 0.05 s to 1.2 s, 0.12 min to 1.2 min, 0.12 h to 1.2 h, 1.2 h to 12 h, 0.3 s to 3 s, 0.3 min to 3 min, 0.3 h to 3 h, 3 h to 30 h, 1.2 s to 12 s, 1.2 min to 12 min, 12 h to 120 h, 3 s to 30 s, 3 min to 30 min, 30 h to 300 h |
| Operating mode | ON delay, Flicker OFF start, Flicker ON start, Signal ON/OFF delay, Signal OFF delay, Interval |
| Control output Type | Relay output (DPDT) |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A, 30 VDC 5 A Minimum applicable load: 10 mA at 5 VDC (failure level: P) |
| Ambient temperature | Operating: -10 CEL to 55 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% to 85% Storage: 35% to 85% |
| Accuracy of operating time | +/-0.2 % (FS) max. (+/-0.2% +/-10 ms max. in a range of 1.2 s and 3 s) |
|---|---|
| Setting error | -5 % to 5 % (FS) -50 ms to 50 ms max. |
| Reset time | 0.1 s max. |
| Influence of voltage | +/-0.2% FS max. (+/-0.2% +/-10 ms max. in a range of 1.2 s and 3 s) |
| Influence of temperature | +/-1% FS max. (+/-1% +/-10 ms max. in a range of 1.2 s and 3 s) |
| Insulation resistance | 100 MOhm min.(at 500 VDC) |
| Dielectric strength | between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 1 kV between exposed non-current-carrying metal parts: 1.5 kV |
| Noise immunity | +/-1.5 kV (between power terminals) and +/-600 V(between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | Mulfunction: 8 kV Destruction: 15 kV |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 2 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10min |
| Shock resistance (Destruction) | 1000 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 100 m/s2 3 times each 6 directions |
| Mechanical Life expectancy (relay output) | 20000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations min.(5 A at 250 VAC, resistive load at 1800 operations/h) |
| Degree of protection | IEC60529(JEM): IP40(panel surface) |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (LR) | 99/10010 |
| Applicable standard (NK) | A-323-1B |
| Applicable standard (EC Directive (Machinery Directive) ) | EN61812-1 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 / IEC60664-1 4 kV/2 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group1 class A EMS: EN61812-1 Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge) cRF-interference: IEC61000-4-3(10 V/m, AM radio wave (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz)) Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz)) Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line) Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground) |
| External connection method | 11-pin round socket |
| Case color | Munsell 5Y7/1(Light gray) |
| Weight | Approx. 90 g |
As of June 11, 2008

Caution: All units are in millimeters unless otherwise indicated.
As of June 11, 2008

As of June 11, 2008

As of June 11, 2008
As of June 11, 2008

As of June 11, 2008
ON delay

Flicker OFF start

Flicker ON start

Signal OFF delay

Interval

As of June 11, 2008

As of June 11, 2008