Page top

Primary Contents

Ratings
Rated supply voltage 110 VDC Permissible ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage
Power consumption Approx. 2 W
Time ranges (Number of ranges) 7
Time ranges 0.1 s to 99.9 s, 1 s to 999 s, 0.1 min to 99.9 min, 1 min to 999 min, 0.1 h to 99.9 h, 1 h to 999 h, 10 h to 9990 h
Select method Thumbwheel Switch
Input method No-voltage input
Output modes A (Power ON delay)
Control output (Contact output) Type: Time-limit contact: SPDT,Instantaneous contact: SPDT
Switching capacities (Resistive load): 3 A at 250 VAC
Switching capacities (Inductive load): 1 A 250 VAC(cos phi=0.4)/ 2.5 A 24 VDC( L/R=7 ms)
Minimum applicable load: 100 mA at 5 VDC (failure level: P)
Reset system Self-reset
Power reset Reset time: 0.1 s max.
Display method LCD
Key protect Method Set lock
Ambient temperature Operating: -10 CEL to 55 CEL (with no icing or condensation)
Storage: -25 CEL to 65 CEL (with no icing or condensation)
Ambient humidity Operating: 35% to 85%
Storage: 35% to 85%
Characteristics
Accuracy of operating time +-0.3% ;-0.05 s(The values are based on the set value.)
Accuracy of operating time +-0.5% ;-0.05 s(The values are based on the set value.)
Influence of voltage +-0.3% ;-0.05 s(The values are based on the set value.)
Influence of temperature +-0.3% ;-0.05 s(The values are based on the set value.)
Insulation resistance 100 MOhm min. (at 500 VDC)
between current-carrying terminals and exposed non-curernt-carrying metal parts, between control output terminals and operating circuit, between non-continuous contacts
Dielectric strength between current-carrying metal parts and non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 3 kV
between current-carrying metal parts and exposed non-curernt-carrying metal parts: 4.5 kV
Noise immunity Between power terminals: +-2 kV
Between input terminals: +-600 V
Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1 us 1-ns rise))
Vibration resistance (Destruction) 10 to 55 Hz 0.75 mm single amplitude each in 3 directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz 0.5 mm single amplitude each in 3 directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each in 6 directions(3 axes)
Shock resistance (Malfunction) 100 m/s2 3 times each in 6 directions(3 axes)
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(3 A at 250 VAC resistive load at 1800 operations/h)
Degree of protection Panel surface: IP40
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (LR) Approved
Applicable standard (NK) A-54-3
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC mains: EN55011 Group 1 class A
EMS: EN61812-1
Immunity ESD: EN61000-4-2 (6 kV contact discharge (level 2), 8 kV air discharge (level 3))
cRF-interference: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3), 10 V/m (Pulse-modulated, 900 MHz 5 MHz) (level 3))
Immunity Burst: EN61000-4-4 (2 kV power-line (level 3), 1 kV I/O signal-line (level 4))
Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 3), 2 kV line to ground (power and output lines) (level 3))
Mounting method Flush mounting / Surface mounting
external connection method 8-pin round socket
Case color Light gray (Munsell 5Y7/1)
Weight Approx. 110 g

As of September 1, 2009

As of September 1, 2009

As of September 1, 2009