Page top

Primary Contents

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 5 VDC
Operating Voltage Range 4 to 6 VDC
Coil resistance 104 Ohm
Must Operate Voltage 4 VDC Max.
Must Release Voltage 0.5 VDC Min.
Isolation Relay
Power consumption Approx. 240 mW
Output Form SPST-NO
Rated load voltage 100 to 240 VAC (50/60Hz)
Load Voltage Range 75 to 264 VAC (50/60Hz)
Load Current AC: 50 mA to 5 A (at 55 CEL)
Inrush Current Resistivity AC: 80 A (60Hz 1 cycle)
Output ON voltage drop 1.6V(RMS) Max.(at 5A)
Leakage current 5mA Max. (at 250VAC)
Temperature rise 50 CEL Max. (Applied the rated voltage by the resistance method)
Ambient temperature Operating: -25 CEL to 60 CEL
Storage: -25 CEL to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 10ms Max.
Release time 1/2 cycle of load power source + 10ms Max.
Protection for output Varisitor and Snubber
Zero cross function Not Provided
Indicator Equipped
Maximum switching frequency (Mechanical) 18000 opn./h
Maximum switching frequency (Erectrical) 18000 opn./h
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2000 VAC 50/60 Hz for 1 min
Vibration resistance Destruction:10 to 55 to 10Hz 1mm single amplitude(2mm double amplitude)XYZ directions for 2hrs each ; Malfunction:10 to 45 to 10Hz 1mm single amplitude(2mm double amplitude)XYZ directions for 2hrs each
Shock resistance Destruction:1000m/s2 each XYZX'Y'Z' directions for 3 times ; Malfunction:100m/s2 each XYZX'Y'Z' directions for 3 times
Endurance (Mechanical) 10000000 operations Min.
Endurance (Erectrical) 10000000 operations Min.
Terminal structure Plug-in
Mounting soket
Weight Approx. 25 g

As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of April 23, 2008

As of April 23, 2008

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of April 23, 2008