Page top

Primary Contents

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 12 VDC
Operating Voltage Range 9.6 to 14.4 VDC
Coil resistance 600 Ohm
Must Operate Voltage 9.6 VDC Max.
Must Release Voltage 1.2 VDC Min.
Isolation Relay
Power consumption Approx. 240 mW
Output Form SPST-NO
Rated load voltage 100 to 240 VAC (50/60Hz)
Load Voltage Range 75 to 264 VAC (50/60Hz)
Load Current AC: 50 mA to 10 A (at 55 CEL)
Inrush Current Resistivity AC: 170 A (60Hz 1 cycle)
Output ON voltage drop 1.6V(RMS) Max.(at 10A)
Leakage current 5mA Max. (at 250VAC)
Temperature rise 50 CEL Max. (Applied the rated voltage by the resistance method)
Ambient temperature Operating: -25 CEL to 60 CEL
Storage: -25 CEL to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 10ms Max.
Release time 1/2 cycle of load power source + 10ms Max.
Protection for output Varisitor and Snubber
Zero cross function Not Provided
Indicator Equipped
Maximum switching frequency (Mechanical) 18000 opn./h
Maximum switching frequency (Erectrical) 18000 opn./h
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2000 VAC 50/60 Hz for 1 min
Vibration resistance Destruction:10 to 55 to 10Hz 1mm single amplitude(2mm double amplitude)XYZ directions for 2hrs each ; Malfunction:10 to 45 to 10Hz 1mm single amplitude(2mm double amplitude)XYZ directions for 2hrs each
Shock resistance Destruction:1000m/s2 each XYZX'Y'Z' directions for 3 times ; Malfunction:100m/s2 each XYZX'Y'Z' directions for 3 times
Endurance (Mechanical) 10000000 operations Min.
Endurance (Erectrical) 10000000 operations Min.
Terminal structure Plug-in
Mounting soket
Weight Approx. 25 g

As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of April 23, 2008

As of April 23, 2008

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of April 23, 2008