Page top

Primary Contents

Ratings
Product classification Solid State Relay for heater control
Input method Voltage input
Rated input voltage 12 to 24 VDC
Operating input voltage range 9.6 to 26.4 VDC
Must-operating voltage 9.6 VDC Max.
Reset voltage 1.0 VDC Min.
Isolation Phototriac
Input current 5 mA Max.
Output Form SPST-NO
Rated load voltage 100 to 240 VAC (50/60Hz)
Operating voltage range 75 to 264 VAC (50/60Hz)
Rated carry current AC: 2 A to 25 A (at 40 CEL)
Inrush current resistance (peak value) 220 A (at 60Hz/1cycle)
Output ON voltage drop Main circuit : 1.6V (RMS) Max.
Alarm output : 1.5V Max.
Leakage current Main circuit : 10mA Max. (at 200VAC)
Alarm output : 1uA Max.
Conditions for SSR Failure Detection Heater burnout: Operating input (betweenterminals A1 and A2) ON
SSR open-circuit: Operating input (betweenterminals A1 and A2) ON
SSR short-circuit: Operating input (betweenterminals A1 and A2) OFF
Conditions for SSR Failure Detection (Detection time) 1.0 second Max.
Conditions for SSR Failure Detection (Alarm display) Red.Lit
Alarm output Output OFF collector voltage: 30 VDC Max.
Maximum carry current: 100 mA
Output form: NPN open collector(ON when error is detected.)
Detection Power Supply Current consumption: 50 mA Max. (at 24VAC)
Ambient temperature Operating: -20 CEL to 60 CEL
Storage: -30 CEL to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 1/2 cycle of load power source + 1ms Max.
Release time 1/2 cycle of load power source + 1ms Max.
Protection for output Varisitor and Snubber
Zero cross function Provided
Indicator Operation indicator(Yerrow_Lit:Operating)
Alarm indicator(Red_Lit:Heater burnout detection,SSR open-circuit.Red_Flashing:SSR short-circuit detection.)
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC)
Between Detection Power Supply aud Alarm Output: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min
Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.35mm single amplitude(0.7mm double amplitude)XYZ directions for 2hrs each
Shock resistance 294m/s2 each XYZX'Y'Z' directions for 3 times
Applicable standard (UL) Standard No.: UL508
File number: NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: No.LR35535
Applicable standard (TUV) Standard No.: EN60947-4-3
File number: NO.R 50124941
Terminal structure Screwless clamp terminals(detachable)
Terminal strength (Clamp torque) Input terminal: Ineligible
Output terminal: Recomendable fasten torque M5: 1.57 to 2.35N.m
Mounting panel(DIN track)
Weight Approx. 400 g

As of August 1, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of August 1, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of August 1, 2008

As of August 1, 2008

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of August 1, 2008