Page top

Primary Contents

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 4 to 24 VDC
Operating Voltage Range 3 to 28 VDC
Input Impedance 1.5 kOhm +20%-10%
(at 25 CEL)
Must Operate Voltage 3 VDC Max.
Must Release Voltage 1 VDC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 5 to 110 VDC
Load Voltage Range 3 to 125 VDC
Load Current DC: 0.1 A to 2 A (at 40 CEL)
Inrush Current Resistivity DC: 10 A (10ms)
Output ON voltage drop 1.5V Max.
Leakage current 0.1mA Max. (at 100VDC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 0.5ms Max.
Release time 2.5ms Max.
Protection for output Diode
Indicator Not equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 1500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each
Shock resistance 1000m/s2 each XYZX'Y'Z' directions for 3 times
Terminal structure Plug-in
Mounting soket
Weight Approx. 50 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

As of September 2, 2009