![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'G2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Standard |
|---|---|
| Coil ratings | 24 VDC 45 mA |
| Coil resistance | 530 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 1.1 W |
| Indictor | mech-ind |
| Coil surge killer | Not equipped |
| Contact Type | 4PDT |
| Contact method | Bifurcated crossbar |
| Contact material | Contact body material: AgPd Contact finish: Movable: Au-clad; Fixed: nothing |
| Contact rated load | 110 VAC 0.3 A (Resistive load) 110 VAC 0.2 A (Inductive load(cos phi=0.4)) 24 VDC 0.5 A (Resistive load) 24 VDC 0.3 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load) 250 VAC (Inductive load(cos phi=0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 1 A (Resistive load) AC: 0.75 A (Inductive load(cos phi=0.4)) DC: 3 A (Resistive load) DC: 1.5 A (Inductive load(L/R=7ms)) |
| Maximum switching power | AC: 110 VA (Resistive load) AC: 80 VA (Inductive load(cos phi=0.4)) DC: 70 W (Resistive load) DC: 36 W (Inductive load(L/R=7ms)) |
| Failure rate | 1mA at 100mVDC (failure level: P Reference value) |
| Ambient temperature | Operating: -10 to 40 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH |
| Contact resistance | Max 100mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 100mA |
|---|---|
| Operating time (set time) | 15 ms Max. |
| Release time (Reset time) | 15 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between contacts of different polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between contacts of same polarity: 700 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 100000000 operations Min. |
| Endurance (Electrical) | 5000000 operations Min. |
| Protective structure | plastic cover |
| Terminal structure | Plug-in |
| Weight | Approx. 38 g |
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

As of September 2, 2009

As of September 2, 2009