Page top

Primary Contents

Ratings
Sensor type Type 4 Safety Light Curtain
Setting tool connection Permitted
Applicable safety category Category 4, 3, 2, 1, or B
Minimum sensing object Opaque object 14 mm dia.
Beam gap (P) 9 mm
Number of beams (n) 27
Protective height (PH) 254 mm
Lens diameter Diameter 5 mm
Sensing distance 0.2 to 9 m
Response time (ON->OFF) 11 ms Max.
Response time (OFF->ON) 44 ms Max.
Startup waiting time 2 s Max. (2.2s Max. in case of series connection)
Power supply voltage (Vs) 24 VDC - 20 % to 20 % (Ripple(p-p):10 % Max.)
Current consumption (no load) Emitter: 76mAMax.
Receiver: 68mAMax.
Light source Infrared LED (870 nm)
Effective aperture angle (EAA) Within +- 2.5 DEG for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2
Control output (OSSD) Two PNP transistor outputs
Load current: 300 mA Max.
Residual voltage: 2 V Max.
Leak current: 1 mA Max.
Auxiliary output1 (non-safety output) One PNP transistor outputs
Load current: 300 mA Max.
Residual voltage: 2 V Max.
Leak current: 1 mA Max.
Auxiliary output2 (non-safety output) One PNP transistor outputs
Load current: 50 mA Max.
Residual voltage: 2 V Max.
Leak current: 1 mA Max.
External indicator output (non-safety output) Available indicators
-Incandescent lamp: 24 VDC, 3 to 7 W
-LED lamp: Load current 10mA to 300 mA max.
(To use an external indicator, an F39-JJ3N universal indicator cable or an F39-A01P[]-PAC dedicated external indicator kit is required.)
Output operation mode Control outputs (OSSD): Light-ON
Auxiliary output 1: Inverse of control output signals (Operating mode can be changed with the setting tool.)
Auxiliary output 2: Turns ON when the point of 30,000 operating hours is reached(Operating mode can be changed with the setting tool.)
External indicator output 1: Inverse of control output signals for a basic system (Operating mode can be changed with the setting tool.)ON when muting/override for a muting system (Operating mode can be changed with the setting tool.)
External indicator output 2: ON when lock-out for a basic system (Operating mode can be changed with the setting tool.)ON when muting/override for a muting system (Operating mode can be changed with the setting tool.)
Input voltage Test input, interlock selection input, reset input, and muting input are all
ON voltage:9 to 24 V (Vs) (sink current: 3 mA max.)
OFF voltage:0 to 1.5 V, or open
External device monitoring input
ON voltage:9 to 24 V (Vs) (sink current: 5 mA max.)
OFF voltage:0 to 1.5 V, or open
Indicator (Emitter) Light intensity level indicators (green LED * 2, orange LED * 3): ON based on the light intensity
Error mode indicators (red LED * 3): Blink to indicate error details
Power indicator (green LED * 1): ON while power is on
Interlock indicator (yellow LED * 1): ON while under interlock, blinks at lockout.
External device monitoring indicator (muting input 1 indicator)(green LED * 1):ON/flash according to function
Blanking/test indicator (muting input 2 indicator) (green LED * 2):ON/flash according to function
Indicator (Receiver) Light intensity level indicators (green LED * 2, orange LED * 3): ON based on the light intensity
Error mode indicators (red LED * 3): Blink to indicate error details
OFF output indicator (red LED * 1): ON when safety output is OFF, blinks at lockout.
ON output indicator (green LED * 1): ON while safety output is ON
Muting error indicator (green LED * 1): ON/flash according to function (OFF while under basic system)
Blanking/Test indicator (green LED * 1): ON/flash according to function (OFF while under basic system)
Mutual interference prevention function Interference light prevention algorithm
Detection distance change function
Series connection Number of connections: 4 Set Max.
Total number of beams: 400 Max.
Maximum cable length for 2 sets: 15 m Max.
Response time of series connection For 2-set series connection:
Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit - 1 (ms)
Response time (OFF to ON): Response time calculated by the above * 4 (ms)
For 3-set series connection:
Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit + Response time of 3rd unit - 5 (ms)
Response time (OFF to ON): Response time calculated by the above * 5 (ms)
For 4-set series connection:
Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit + Response time of the 3rd unit + Response time of the 4th unit - 8 (ms)
Response time (OFF to ON): Response time calculated by the above * 5 (ms)
Test functions Self test (when power is turned ON and while power is supplied, one cycle during response time)
External test (light emission stop function by test input)
Safety functions Start interlock, restart interlock (Must be set with a setting tool when the muting function is used.)
External device monitor
Muting (Lamp burnout detection, override function included. F39-CN6 key cap for muting is required.)
Fixed blanking (must be set by a setting tool)
Floating blanking (must be set by a setting tool)
Connection method Connectors (M12, 8-pin)
Ambient temperature Operating: - 10 CEL to + 55 CEL
Storage: - 30 CEL to + 70 CEL
(with no icing)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Condition Incandescent lamp:3000 lx Max., Sunlight:10000 lx Max.
Insulation resistance 20 M OHM Min. at 500 VDC
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute
Degree of protection IP65(IEC60529)
Vibration resistance 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions
Shock resistance 100m/s2 for 1000 times each in X, Y, and Z directions
Material Case: Aluminum,Zinc diecast
Optical cover: PMMA(Acrylic resin)
Cap: ABS resin
Cable: Oil-proof PVC
Weight (packed state) 1531.8 g
Attachment Test rod, instruction manual, mounting brackets (top and bottom), mounting brackets (intermediate), error mode label, User's Manual (CD-ROM)
Conformed standard (IEC) IEC 61496-1, EN 61496-1, UL 61496-1 Type 4 ESPE (Electro-Sensitive Protective Equipment)
IEC 61496-2, prEN 61496-2, UL 61496-2 Type 4 AOPD (Active Opto-electronic Protective Devices)
IEC 61508, EN 61508 SIL3

As of April 14, 2009

As of April 14, 2009