Page top

Primary Contents

Encoding method Incremental
Power supply voltage 5 VDC -5% to 5 VDC +5% (ripple (p-p): 5% Max.)
Current consumption 150mA DC Max.
Inrush current Current: approx. 2 A
Time: approx. 50 us
Resolution (Single turn type) 1024 P/R
Output phases A, B and Z
Control output (Output type) NPN voltage output
Control output (Output resistance) 1 k OHM
Control output (Load current) 35 mA Max. (sink current)
Control output (Residual voltage) (DC) 0.7 V Max. (load current:at 10mA Max.)
Starting positional point Not equipped
Max. response frequency 200 kHz
Phase difference on output 90 DEG -25 to +25 DEG
Rise and fall times of output Rise time of output: 1 us Max.
Fall time of output: 1 us Max.
Starting torque Room temperature: 9.8 mN.m Max.
Moment of inertia 3*10-6kg.m2 Max.
Shaft loading Radial: 50 N (When accuracy is guaranteed: 20N)
Thrust: 30 N (When accuracy is guaranteed: 10N)
Max. permissible rotation 12000 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 70 CEL
Storage: -25 to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Insulation resistance These data are excluded as the switch is equipped with a capacitor grounding.
Dielectric strength These data are excluded as the switch is equipped with a capacitor grounding.
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP50
Connection method Pre-wired models (Cable length: 0.5 m)
Material (case) Zinc alloy
Material (body) Aluminum
Material (shaft) SUS303
Material (mounting bracket) Iron zinc plating
Weight (packed state) approx. 280 g
Accessories Instruction manual, coupling, hex-head spanner and servo mouting bracket

As of August 5, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of August 5, 2008

As of August 5, 2008

As of August 5, 2008

As of August 5, 2008