Page top

Primary Contents

Encoding method Absolute
Power supply voltage 12 VDC -10% to 24 VDC +15% (ripple (p-p): 5% Max.)
Current consumption 70mA DC Max.
Inrush current Current: approx. 8 A
Time: approx. 0.3 ms
Resolution (Single turn type) 256 P/R (Code No. 0 to 255) 8 bit
Output code Gray code
Control output (Output type) NPN open collector output
Control output (Load current) 16 mA Max. (sink current)
Control output (Residual voltage) (DC) 0.4 V Max. (load current:at 16mA Max.)
Logic Negative logic output
Accuracy -1 to +1 DEG Max.
Direction of rotation Output code incremented by clockwise rotation
Starting positional point Not equipped
Load power supply voltage 28 VDC Max.
Max. response frequency 5 kHz
Rise and fall times of output Rise time of output: 1 us Max. (Output voltage: 16V, load resistance: 1k OHM, cable length: 2m Max.)
Fall time of output: 1 us Max. (Output voltage: 16V, load resistance: 1k OHM, cable length: 2m Max.)
Starting torque Room temperature: 0.98 mN.m Max.
Moment of inertia 1*10-6kg.m2 Max.
Shaft loading Radial: 30 N
Thrust: 20 N
Max. permissible rotation 1000 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 85 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP50
Applicable standard (EC Directive (EMC Directive)) EMI: EN50081-2
Emission Enclosure: EN55011 Group 1 classA
Emission AC mains: EN55011 Group 1 classA
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Not equipped
Connection method Pre-wired connector models(Special) (Cable length: 2 m)
Material (case) ABS
Material (body) PPS
Material (shaft) SUS416
Material (mounting bracket) Iron zinc plating
Tightening torque 1.76 N.m Max. (with M4 screw)
Weight (packed state) approx. 200 g
Accessories Instruction manual, servo mouting bracket

As of April 6, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of April 6, 2009

As of April 6, 2009

As of April 6, 2009

As of April 6, 2009