Page top

Primary Contents

Encoding method Incremental
Power supply voltage 5 VDC -5% to 5 VDC +5% (ripple (p-p): 5% Max.)
Current consumption 160mA DC Max.
Inrush current Current: approx. 9 A
Time: approx. 0.3 ms
Resolution (Single turn type) 1000 P/R
Output phases A, -A, B, -B, Z and -Z
Control output (Output type) Line driver output
Control output (Load current) High level(Io): -20 mA
Low level(Is): 20 mA
Control output (Output voltage) Vo: 2.5 V Min.
Vs: 0.5 V Max.
Starting positional point Equipped
Max. response frequency 100 kHz
Phase difference on output 90 DEG -45 to +45 DEG
Rise and fall times of output Rise time of output: 0.1 us Max. (Cable length: 2m, Io: -20mA Is: 20mA)
Fall time of output: 0.1 us Max. (Cable length: 2m, Io: -20mA Is: 20mA)
Starting torque Room temperature: 0.98 mN.m Max.
Moment of inertia 1*10-6kg.m2 Max.
Shaft loading Radial: 30 N
Thrust: 20 N
Max. permissible rotation 6000 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 70 CEL
Storage: -25 to 85 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 500 Hz, 2-mm or 150m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistance 1000m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP50
Connection method Pre-wired models (Cable length: 2 m)
Material (case) ABS
Material (body) Aluminum
Material (shaft) SUS420J2
Accessories Instruction manual, coupling and hex-head spanner

As of August 5, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of August 5, 2008

As of August 5, 2008

As of August 5, 2008

As of August 5, 2008