![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'E3Z' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Sensing method | Diffuse-reflective |
|---|---|
| Sensing distance | 5 mm to 100 mm (White paper 100*100mm) |
| Differential distance | 20% Max. of sensing distance |
| Light source | Infrared LED (860nm) |
| Power supply voltage | 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.) |
| Current consumption | 30mA DC Max. |
| Control output (Output type) | NPN open collector output |
| Control output (Load current) | 0 to 100 mA |
| Control output (Residual voltage) | (DC) 1 V Max. (Load current: Less than 10mA) (DC) 2 V Max. (Load current: 10 to 100 mA) |
| Operation mode | Light-ON/Dark-ON selectable |
| Load power supply voltage | 26.4 VDC Max. |
| Protective circuit | Surge suppressor Output short-cut protection Output reverce polarity protection Power supply reverce polarity protection Mutual interference prevention |
| Response time | 1 ms Max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -40 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Connection method | Pre-wired models (Cable length: 0.5 m) |
| Indicator | Operation indicator(orange), Stability indicator(green) |
| Weight (packed state) | approx. 30 g |
| Tightening torque | 0.5 N.m Max. (with M3 screw) |
| Material (case) | PBT |
| Material (lens) | Denatured polyarylate |
| Accessories | Instruction manual |
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009