Page top

Primary Contents

Ratings
Shape / Structure Touch switches
service life General type
Operating mechanism Slow action
Actuator Hemispheric plunger
Electrical ratings 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load)
Frequency 50/60 Hz
Switching mechanism Self-reset mechanism
Contact configuration Normally Close type
Contact form 1b
Load General load
Cable specifications Oil-resistant cable, 2 cores (Cable length: 5 m)
Diameter: 3 mm dia.
Ambient temperature Operating: -10 CEL to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Permissible operating speed 5 mm/s to 500 mm/s
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Permissible operating frequency (Electrically) 60 operations / 1 minute Max.
Contact resistance 3.1 Ohm Max. (Initial value) * Including the resistance of cable.
(Measuring method is contact resistance meter.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
(at 250 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 250 VAC (TTP)
Between live-metallic part and ground: 1,000 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 10,000,000 operations Min. (No load)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically) 5,000,000 operations Min. (Resistive load 30 mA at 30 VDC)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protection IEC60529 (JEM): IP67
Operating characteristics
Operating Force (OF) Standard value 0.98 mm Max. (X-Y direction)
Standard value 1.47 mm Max. (Z direction)
Pre-Travel (PT) Reference value 0.7 mm (X-Y direction)
Reference value 0.3 mm (Z direction)
Total Travel (TT) Reference value 1.3 mm (X-Y direction)
Reference value 1.0 mm (Z direction)
Permissible Operating Force Standard value 1.96 N Max.

Precautions for correct use:
Do not apply an excessive force to the actuator. Keep the force less than 1.96 N when the switch is operated repeatedly.

As of September 4, 2009

As of September 4, 2009

Electrical durability curve

As of September 4, 2009