![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'CSK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Function | Total Counter |
|---|---|
| Rated supply voltage | 24 VDC |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | DC: Approx. 3.5 W |
| Counter (Count range) | 0 to 9999 |
| Counter (Max. counting speed) | DC input 20 Hz(contact) Minimum counting input signal width: 25 ms (ON/OFF ratio: 1:1) |
| Counter (Input mode) | Increment |
| Counter (Reset system) | Manual reset |
| Display method | Thumbwheel (Half-digit drive system) |
| Digit | 4 digit |
| Character height | Count value: 4 mm (White) Zero suppression: Not equipped |
| Prescaling function | Not provided |
| Key protection | Reset lock |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Memory backup | Not provided |
| Surrounding air temperature | Operating: -10 CEL to +45CEL (With no icing or condensation) |
| Ambient humidity | Operating: 45% to 85% |
| Insulation resistance | 100 MOhm min. (at 500 VDC) |
|---|---|
| Dielectric withstand voltage | Between current-carrying metal parts and non-current-carrying metal parts: 1500 VAC 50/60 Hz for 1 min |
| Vibration resistance (Destruction) | 16.7 Hz with 2 mm single amplitude for one hours each in three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.25 mm single amplitude |
| Shock resistance (Destruction) | 300 m/s2 one time each in six directions |
| Shock resistance (Malfunction) | 50 m/s2 three times each in six directions |
| Mechanical Life expectancy | 50,000,000 operations min. |
| Mounting method | Flush mounting |
| External connection method | Lead wires |
| Case color | Light gray (Munsell 5Y7/1) |
| Weight | Approx. 100 g |
As of September 1, 2009
As of September 1, 2009