![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3TA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings (at an Ambient Temperature of 25°C)
Input Module
Input
| Model | Rated voltage | Operating voltage | Input current | Voltage level | |
| Must operate voltage | Must release voltage | ||||
| G3TA-IAZR02S-US | 100 to 240 VAC | 80 to 264 VAC | 5 mA max. | 80 VAC max. | 10 VAC min. |
| G3TA-IDZR02S-US | 5 to 24 VDC | 4 to 32 VDC | 4 VDC max. | 1 VDC min. | |
| G3TA-IDZR02SM-US | 4 to 24 VDC | 3 to 32 VDC | 3 VDC max. | ||
Output
| Model | Logic level supply voltage | Output breakdown voltage | Output current | Output current (load current) |
| G3TA-IAZR02S-US | 4 to 32 VDC | 32 VDC max. | 25 mA max. | 0.1 to 25 mA |
| G3TA-IDZR02S-US | ||||
| G3TA-IDZR02SM-US |
Output Module
Input
| Model | Rated voltage | Operating voltage | Input impedance | Voltage level | |
| Must operate voltage | Must release voltage | ||||
| G3TA-OA202SZ-US | 12 VDC | 9.6 to 13.2 VDC | 0.9 kΩ±20% | 9.6 VDC max. | 2 VDC min. |
| 24 VDC | 19.2 to 26.4 VDC | 1.7 kΩ±20% | 19.2 VDC max. | ||
| G3TA-OA202SL-US | 12 VDC | 9.6 to 13.2 VDC | 0.9 kΩ±20% | 9.6 VDC max. | |
| 24 VDC | 19.2 to 26.4 VDC | 1.7 kΩ±20% | 19.2 VDC max. | ||
| G3TA-ODX02S-US | 12 VDC | 9.6 to 13.2 VDC | 3.5 kΩ±20% | 9.6 VDC max. | |
| 24 VDC | 19.2 to 26.4 VDC | 6.5 kΩ±20% | 19.2 VDC max. | ||
| G3TA-OD201S-US | 12 VDC | 9.6 to 13.2 VDC | 3.6 kΩ±20% | 9.6 VDC max. | |
| 24 VDC | 19.2 to 26.4 VDC | 6.4 kΩ±20% | 19.2 VDC max. | ||
Output
| Model | Applicable load | |||
| Rated load voltage | Load voltage range | Load current (See note.) | Inrush current | |
| G3TA-OA202SZ-US | 100 to 240 VAC | 75 to 264 VAC | 0.05 to 2 A | 30 A (60 Hz, 1 cycle) |
| G3TA-OA202SL-US | 100 to 240 VAC | 75 to 264 VAC | ||
| G3TA-ODX02S-US | 5 to 48 VDC | 4 to 60 VDC | 0.01 to 2 A | 12 A (10 ms) |
| G3TA-OD201S-US | 48 to 200 VDC | 40 to 200 VDC | 0.01 to 1 A | 6 A (10 ms) |
Note:The minimum current value is measured at 10°C min.
Characteristics
Input Module
| Item | G3TA-IAZR02S-US | G3TA-IDZR02S-US | G3TA-IDZR02SM-US |
| Operate time | 20 ms max. | 0.5 ms max. | |
| Release time | 20 ms max. | 0.5 ms max. | |
| Output ON voltage drop | 1.6 V max. | 1.6 V max. | |
| Leakage current | 5 μA max. | ||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | ||
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min between input and output | ||
| Vibration resistance | Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude | ||
| Shock resistance | Malfunction: 1,000 m/s2 | ||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | ||
| Ambient humidity | Operating: 45% to 85% | ||
| Certified standards | UL508 file No. E64562/CSA C22.2 (No. 0, No. 14) file No. LR35535 | ||
| Weight | Approx. 16 g | ||
Output Module
| Certified standards | G3TA-OA202SZ-US | G3TA-OA202SL-US | G3TA-ODX02S-US | G3TA-OD201S-US |
| Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | 0.5 ms max. | 2 ms max. |
| Release time | 1/2 of load power source cycle + 1 ms max. | 2 ms max. | 2 ms max. | |
| Output ON voltage drop | 1.6 V rms max. | 1.6 V max. | 2.5 V max. | |
| Leakage current | 5 mA max. (at 200 VAC) | 1 mA max. | ||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |||
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min between input and output | |||
| Vibration resistance | Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude | |||
| Shock resistance | Malfunction: 1,000 m/s2 | |||
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |||
| Ambient humidity | Operating: 45% to 85% | |||
| Certified standards | UL508 file No. E64562, CSA C22.2 (No. 14) file No. LR3553 | |||
| Weight | Approx. 23 g | |||
With up to four G3TA SSRs mounted before G7T Relays, switching is possible at the rated load current for each Relay.
With G3TA SSRs mounted before every other G7T Relays, switching is possible at the rated load current for each Relay.
Caution: In the interenst of product improvement, specifications are subject to change without notice.