Page top

Lead Contents

Hybrid Power Relay

G9H

G9H

Hybridization of a Magnetic Relay and an SSR Achieves 10-A Switching for 10 Million Operations.

Primary Contents



Ratings

Input

Rated
voltage
ItemOperating voltageCoil
resistance
Must operate
voltage
Must release
voltage
Power consumption
DC5 V4 to 6 VDC104 Ω4 VDC max.0.5 VDC min.Approx. 240 mW
12 V9.6 to 14.4 VDC600 Ω9.6 VDC max.1.2 VDC min.
24 V19.2 to 28. 8 VDC2,400 Ω19.2 VDC max.2.4 VDC min.

Note:

1. The coil resistance is measured at a coil temperature of 23°C with a tolerance of ±10%.

2. Performance characteristic data are measured at a coil temperature of 23°C.

Output

ModelApplicable load
Rated load
voltage
Load voltage
range
Load current
(See note.)
Inrush current resistance
G9H-205S100 to 240 VAC75 to 264 VAC50 mA to 5 A (at 55 ° C)80 A (60 Hz, 1 cycle)
G9H-210S50 mA to 10 A (at 55 ° C)170 A (60 Hz, 1 cycle)

Note: The load current depends on the ambient temperature.

Characteristics

ModelG9H-205SG9H-210S
Operate time10 ms max.
Release time1/2 cycle max. + 10 ms
Output ON voltage drop1.6 V max. (RMS) (at 5 A)1.6 V max. (RMS) (at 10 A)
Leakage current5 mA max. at 250 VAC
Inrush current resistance80 A170 A
Temperature rise50 ° C max. (rated voltage applied using resistance method)
Insulation resistance100 M Ω min. (at 500 VDC)
Dielectric strength2,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction10 to 55 to 10 Hz, 1-mm single amplitude (2-mm double amplitude)
Malfunction10 to 45 to 10 Hz, 1-mm single amplitude (2-mm double amplitude)
Shock resistance
(See note.)
Destruction1,000 m/s 2
Malfunction100 m/s 2
Life expectancyMechanical10 million operations min. (switching frequency: 18,000 operations/hour)
Electrical10 million operations min. (resistive load and switching frequency: 18,000 operations/hour)
Storage temperature- 25 to 70 ° C (with no icing or condensation)
Ambient operating temperature- 25 to 60 ° C (with no icing or condensation)
Ambient operating humidity35% to 85%
WeightApprox. 25 g

Note: Value when excited.

Caution: In the interenst of product improvement, specifications are subject to change without notice.