![]()
Global
These are navigation links to move inside this page.
Hybrid Power Relay
Hybridization of a Magnetic Relay and an SSR Achieves 10-A Switching for 10 Million Operations.
![]()
Quick links to 'G9H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Isolation method | Zero cross function | Operation indicator | Applicable output load (See note.) | Rated input voltage | Model |
| Relay | No | Yes | 5 A 100 to 240 VAC | 5 VDC | G9H-205S DC5 |
| 12 VDC | G9H-205S DC12 | ||||
| 24 VDC | G9H-205S DC24 | ||||
| 10 A 100 to 240 VAC | 5 VDC | G9H-210S DC5 | |||
| 12 VDC | G9H-210S DC12 | ||||
| 24 VDC | G9H-210S DC24 |
Note:
1.The actual product is labeled "250 VAC."
2.For information on products that are certified for international standards, consult your OMRON sales representatives
Accessories (Order Separately)
Connecting Socket Mounting Plate
| Model | Minimum quantity packaged (units) |
| PYP-1 | 10 |
| PYP-18 | 1 |
Note:Order the models above in increments of the minimum quantity packaged.