Page top

Lead Contents

Solid State Relays G3[]-VD

G3B / G3BD

G3B / G3BD

International Standards for G3B Series,Same Profile as MK Power Relays

Primary Contents



List of Models

IsolationZero cross functionIndicatorRated output loadRated input voltageModel
PhotocouplerYesYes5 A at 100 to 240 VAC
(See note.)
5 to 24 VDCG3B-205S-VD
-3 A at 5 to 110 VDCG3BD-103S-VD

Note:

1.Product is labelled "250 VAC".

2.When ordering, specify the rated input voltage.

Accessories (Order Separately)

Connecting Sockets/Hold-Down Clips

ItemPF083A-EPL-08
ConnectingFront connectingBack connecting
Mounting method/Terminal typeTrack mounted/screw terminalsSolder terminals
Hold-down clipPYC-A1 (when track mounted)PLC