Page top

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Input

ModelRated voltageOperating voltageImpedanceVoltage level
Must operate
voltage
Must release
voltage
G3F-203SN-VD5 to 24 VDC4 to 28 VDC15 mA max.
(See note.)
4 VDC max.1 VDC min.
G3F-202SN-VD100/110 VAC75 to 125 VAC41 kΩ±20%75 VAC max.20 VAC min.
200/220 VAC150 to 250 VAC72 kΩ±20%150 VAC max.40 VAC min.
G3F-203SLN-VD5 VDC4 to 6 VDC390 Ω±20%4 VDC max.1 VDC min.
12 VDC9.6 to 14.4 VDC900 Ω±20%9.6 VDC max.
24 VDC19.2 to 28.8 VDC2 kΩ±20%19.2 VDC max.
G3FD-X03SN-VD5 to 24 VDC4 to 28 VDC1.5 kΩ+20%/-10%4 VDC max.
G3FD-102SN-VD5 to 24 VDC4 to 28 VDC1.5 kΩ+20%/-10%4 VDC max.
100/110 VAC75 to 125 VAC41 kΩ±20%75 VAC max.20 VAC min.
200/220 VAC150 to 250 VAC72 kΩ±20%150 VAC max.40 VAC min.
G3F-203S-VD4 to 24 VDC3 to 28 VDC15 mA max.
(See note.)
3 VDC max.1 VDC min.
G3F-203SL-VD5 VDC4 to 6 VDC390 Ω±20%4 VDC max.
12 VDC9.6 to 14.4 VDC900 Ω±20%9.6 VDC max.
24 VDC19.2 to 28.8 VDC2 kΩ±20%19.2 VDC max.
G3FD-X03S-VD4 to 24 VDC3 to 28 VDC1.5 kΩ+20%/-10%3 VDC max.
G3FD-102S-VD

Note:

1.The input impedance is given for the maximum operating range.

2.Constant-current input circuit.

Output

ModelRated load
voltage
Applicable load
Load voltage
range
Load currentInrush
current
G3F-203SN-VD
G3F-203SLN-VD
G3F-203S-VD
G3F-203SL-VD
100 to 240 VAC75 to 264 VAC0.1 to 3 A at 40 ° C45 A
(60 Hz, 1 cycle)
G3F-203SN-VD100 to 240 VAC75 to 264 VAC0.1 to 2 A at 40 ° C45 A
(60 Hz, 1 cycle)
G3FD-X03SN-VD
G3FD-X03S-VD
4 to 48 VDC3 to 52.8 VDC0.1 to 3 A at 40 ° C18 A (10 ms)
G3FD-102SN-VD
G3FD-102S-VD
5 to 110 VDC3 to 125 VDC0.1 to 2 A at 40 ° C10 A (10 ms)

Characteristics

ItemG3F-203SN-VD
G3F-202SN-VD
G3F-203S-VD
G3F-203SLN-VD
G3F-203SL-VD
G3FD-X03SN-VD
G3FD-X03S-VD
G3FD-102SN-VDG3FD-102S-VD
Operate time1/2 of load power
source cycle + 1
ms max. (DC input)
3/2 of load power
source cycle + 1
ms max. (AC input)
1 ms max.0.5 ms max.0.5 ms max.
(DC input)
20 ms max.
(AC input)
0.5 ms max.
Release time1/2 of load power
source cycle + 1
ms max. (DC input)
3/2 of load power
source cycle + 1
ms max. (AC input)
1/2 of load power
source cycle + 1
ms max.
2 ms max.2.5 ms max.
(DC input)
20 ms max.
(AC input)
2.5 ms max.
Output ON
voltage drop
1.6 V (RMS) max.1.5 V max.
Leakage
current
5 mA max.
(at 100 VAC)
10 mA max.
(at 200 VAC)
2.5 mA max.
(at 100 VAC)
5 mA max.
(at 200 VAC)
5 mA max.
(at 50 VDC)
0.1 mA max.
(at 100 VDC)
0.1 mA max.
(at 100 VDC)
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
2,000 VAC, 50/60 Hz for 1 min1,500 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock
resistance
Destruction: 1,000 m/s2
Ambient
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient
humidity
Operating: 45% to 85%
Certified
standards
G3F: UL508, CSA C22.2 No. 14, EN60947-4-3
G3FD: UL508, CSA C22.2 No. 14, EN60950-1
EMCEmission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
WeightApprox. 50 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.