![]()
Global
These are navigation links to move inside this page.
Solid State Relays G3[]-VD
International Standards for G3F Series, Same Profile as MY Power Relays
![]()
Quick links to 'G3F / G3FD' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Isolation | Zero cross function | Indicator | Rated output load | Rated input voltage | Model |
| Photocoupler | Yes | Yes | 3 A at 100 to 240 VAC (See note 1.) | 5 to 24 VDC | G3F-203SN-VD |
| 2 A at 100 to 240 VAC (See note 1.) | 100/110 VAC | G3F-202SN-VD | |||
| 200/220 VAC | |||||
| Phototriac coupler | No | 3 A at 100 to 240 VAC (See note 1.) | 5 VDC | G3F-203SLN-VD | |
| 12 VDC | |||||
| 24 VDC | |||||
| Photocoupler | - | 3 A at 4 to 48 VDC (See note 2.) | 5 to 24 VDC | G3FD-X03SN-VD | |
| 2 A at 5 to 110 VDC | 100/110 VAC | G3FD-102SN-VD | |||
| 200/220 VAC | |||||
| 5 to 24 VDC | |||||
| Photocoupler | Yes | No | 3 A at 100 to 240 VAC (See note 1.) | 4 to 24 VDC | G3F-203S-VD |
| Phototriac coupler | No | 5 VDC | G3F-203SL-VD | ||
| 12 VDC | |||||
| 24 VDC | |||||
| Photocoupler | - | 3 A at 4 to 48 VDC (See note 2.) | 4 to 24 VDC | G3FD-X03S-VD | |
| 2 A at 5 to 110 VDC | G3FD-102S-VD |
Note:
1.Product is labelled "240 VAC".
2.Product is labelled "48 VDC".
3.When ordering, specify the rated input voltage.
Accessories (Order Separately)
Connecting Sockets
| Item | PYF08A-E | PY08 | PY08-02 | PY08QN(2) |
| Connecting | Front connecting | Back connecting | ||
| Mounting method/ Terminal type | Track mounted/ screw terminals | Solder terminals | PCB terminals | Wrapping terminals |
| Hold-down clip | PYC-A1 | PYC-P | ||