![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NE' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model.
Dedicated, compact aluminum PCB and power elements used.
Built-in varistor effectively absorbs external surges.
Quick-connect #110 input terminals and #250 output connections. (#187 input terminals and #250 output connections are available.)
"-US" models certified by UL, CSA, and IEC/EN (TÜV).