Page top

Primary Contents



Ratings

Input (at an Ambient Temperature of 25°C)

ModelRated voltageOperating voltageImpedance
(See note 1.)
Voltage level
Must operate
voltage
Must release
voltage
G3NA-2[][]B5 to 24 VDC4 to 32 VDC7 mA max.
(See note 2.)
4 VDC max.1 VDC min.
100 to 120 VAC75 to 132 VAC36 kΩ±20%75 VAC max.
(See note 3.)
20 VAC min.
(See note 3.)
200 to 240 VAC150 to 264 VAC72 kΩ±20%150 VAC max.
(See note 3.)
40 VAC min.
(See note 3.)
G3NA-4[][]B
G3NA-D210B
5 to 24 VDC4 to 32 VDC5 mA max.
(See note 2.)
4 VDC max.1 VDC min.
100 to 240 VAC75 to 264 VAC72 kΩ±20%75 VAC max.20 VAC min.
G3NA-275B-UTU
G3NA-290B-UTU
5 to 24 VDC4 to 32 VDC15 mA max.
4 VDC max.1 VDC min.
100 to 240 VAC75 to 264 VAC72 kΩ±20%75 VAC max.20 VAC min.
G3NA-475B-UTU
G3NA-490B-UTU
5 to 24 VDC4 to 32 VDC7 mA max.4 VDC max.1 VDC min.
100 to 240 VAC75 to 264 VAC72 kΩ±20%75 VAC max.20 VAC min.

Note:

1.The input impedance is measured at the maximum value of the rated supply voltage (for example, with the model rated at 100 to 120 VAC, the input impedance is measured at 120 VAC).

2.With constant current input circuit system. The impedance for the G3NA-2[][]B-UTU is 15 mA max.

3.Refer to Temperature Characteristics (for Must Operate Voltage and Must Release Voltage) in Engineering Data on Data Sheet for further details.

Output

ModelApplicable load
Rated load
voltage
Load voltage
range
Load current (See note 1.)Inrush current
With heat sink
(See note 2.)
Without heat sink
G3NA-205B24 to 240 VAC19 to 264 VAC0.1 to 5 A
(at 40°C)
0.1 to 3 A
(at 40°C)
60 A
(60 Hz, 1 cycle)
G3NA-210B0.1 to 10 A
(at 40°C)
0.1 to 4 A
(at 40°C)
150 A
(60 Hz, 1 cycle)
G3NA-410B200 to 480 VAC180 to 528 VAC0.2 to 10 A
(at 40°C)
0.2 to 4 A
(at 40°C)
G3NA-220B24 to 240 VAC19 to 264 VAC0.1 to 20 A
(at 40°C)
0.1 to 4 A
(at 40°C)
220 A
(60 Hz, 1 cycle)
G3NA-420B200 to 480 VAC180 to 528 VAC0.2 to 20 A
(at 40°C)
0.2 to 4 A
(at 40°C)
G3NA-240B24 to 240 VAC19 to 264 VAC0.1 to 40 A
(at 40°C)
0.1 to 6 A
(at 40°C)
440 A
(60 Hz, 1 cycle)
G3NA-440B200 to 480 VAC180 to 528 VAC0.2 to 40 A
(at 40°C)
0.2 to 6 A
(at 40°C)
G3NA-450B200 to 480 VAC180 to 528 VAC0.2 to 50 A
(at 40°C)
0.2 to 6 A
(at 40°C)
G3NA-D210B5 to 200 VDC4 to 220 VDC0.1 to 10 A
(at 40°C)
0.1 to 4 A
(at 40°C)
20 A (10 ms)
G3NA-275B-UTU24 to 240 VAC19 to 264 VAC1 to 75 A
(at 40°C)
1 to 7 A
(at 40°C)
800 A
(60 Hz, 1 cycle)
G3NA-475B-UTU200 to 480 VAC180 to 528 VAC1 to 75 A
(at 40°C)
1 to 7 A
(at 40°C)
800 A
(60 Hz, 1 cycle)
G3NA-290B-UTU24 to 240 VAC19 to 264 VAC1 to 90 A
(at 40°C)
1 to 7 A
(at 40°C)
1,000 A
(60 Hz, 1 cycle)
G3NA-490B-UTU200 to 480 VAC180 to 528 VAC1 to 90 A
(at 40°C)
1 to 7 A
(at 40°C)
1,000 A
(60 Hz, 1 cycle)

Note:

1.The load current varies depending on the ambient temperature. Refer to Load Current vs. Ambient Temperature under Engineering Data on Data Sheet.

2.When an OMRON Heat Sink or a heat sink of the specified size is used.

Characteristics

ItemG3NA-
205B
G3NA-
210B
G3NA-
220B
G3NA-
240B
G3NA-
410B
G3NA-
420B
G3NA-
440B
G3NA-
450B
G3NA-
D210B
G3NA-
275B-
UTU
G3NA-
290B-
UTU
G3NA-
475B-
UTU
G3NA-
490B-
UTU
Operate time1/2 of load power source cycle + 1 ms max. (DC input)
3/2 of load power source cycle + 1 ms max. (AC input)
1 ms
max. (DC
input)
30 ms
max. (AC
input)
1/2 of load power source cycle + 1 ms max. (DC input)
3/2 of load power source cycle + 1 ms max. (AC input)
Release time1/2 of load power source cycle + 1 ms max. (DC input)
3/2 of load power source cycle + 1 ms max. (AC input)
5 ms
max. (DC
input)
30 ms
max. (AC
input)
1/2 of load power source cycle + 1 ms max. (DC input)
3/2 of load power source cycle + 1 ms max. (AC input)
Output ON
voltage drop
1.6 V (RMS) max.1.8 V (RMS) max.1.5 V max.1.6 V (RMS) max.1.8 V (RMS) max.
Leakage
current
5 mA max. (at 100 VAC)
10 mA max. (at 200 VAC)
10 mA max. (at 200 VAC)
20 mA max. (at 400 VAC)
5 mA max.
(at 200 VDC)
5 mA max.
(at 100 VAC)
10 mA max.
(at 200 VAC)
10 mA max.
(at 200 VAC)
20 mA max.
(at 400 VAC)
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
2,500 VAC, 50/60 Hz for 1 min4,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock
resistance
Destruction: 1,000 m/s2
Ambient
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient humidityOperating: 45% to 85%
WeightApprox. 60 gApprox.
70 g
Approx. 80 gApprox.
70 g
Approx. 120 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.