![]()
Global
These are navigation links to move inside this page.
Solid State Relays
Wide Lineup of General-purpose Solid State Relays with Applicable Loads of 5 to 90 A
![]()
Quick links to 'G3NA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 40 of 40
| Model Number | Description |
|---|---|
| G3NA-205B AC100-120 | Rated Output Load 24 to 240 VAC / 5A , With Zero Cross Function |
| G3NA-205B AC200-240 | Rated Output Load 24 to 240 VAC / 5A , With Zero Cross Function |
| G3NA-205B DC5-24 | Rated Output Load 24 to 240 VAC / 5A , With Zero Cross Function |
| G3NA-210B AC100-120 | Rated Output Load 24 to 240 VAC / 10A , With Zero Cross Function |
| G3NA-210B AC200-240 | Rated Output Load 24 to 240 VAC / 10A , With Zero Cross Function |
| G3NA-210B DC5-24 | Rated Output Load 24 to 240 VAC / 10A , With Zero Cross Function |
| G3NA-210B-UTU AC200-240 | Rated Output Load 24 to 240 VAC / 10A , With Zero Cross Function |
| G3NA-220B AC100-120 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3NA-220B AC200-240 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3NA-220B DC5-24 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3NA-220B-UTU AC100-120 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3NA-220B-UTU AC200-240 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3NA-220B-UTU DC5-24 | Rated Output Load 24 to 240 VAC / 20A , With Zero Cross Function |
| G3NA-225B AC100-120 | Rated Output Load 24 to 240 VAC / 25A , With Zero Cross Function |
| G3NA-225B DC5-24 | Rated Output Load 24 to 240 VAC / 25A , With Zero Cross Function |
| G3NA-240B AC100-120 | Rated Output Load 24 to 240 VAC / 40A , With Zero Cross Function |
| G3NA-240B AC200-240 | Rated Output Load 24 to 240 VAC / 40A , With Zero Cross Function |
| G3NA-240B DC5-24 | Rated Output Load 24 to 240 VAC / 40A , With Zero Cross Function |
| G3NA-240B-UTU AC100-120 | Rated Output Load 24 to 240 VAC / 40A , With Zero Cross Function |
| G3NA-240B-UTU DC5-24 | Rated Output Load 24 to 240 VAC / 40A , With Zero Cross Function |
| G3NA-275B-UTU AC100-240 | Rated Output Load 24 to 240 VAC / 75A , With Zero Cross Function |
| G3NA-275B-UTU DC5-24 | Rated Output Load 24 to 240 VAC / 75A , With Zero Cross Function |
| G3NA-290B-UTU AC100-240 | Rated Output Load 24 to 240 VAC / 90A , With Zero Cross Function |
| G3NA-290B-UTU DC5-24 | Rated Output Load 24 to 240 VAC / 90A , With Zero Cross Function |
| G3NA-410B AC100-240 | Rated Output Load 200 to 480 VAC / 10A , With Zero Cross Function |
| G3NA-410B DC5-24 | Rated Output Load 200 to 480 VAC / 10A , With Zero Cross Function |
| G3NA-420B AC100-240 | Rated Output Load 200 to 480 VAC / 20A , With Zero Cross Function |
| G3NA-420B DC5-24 | Rated Output Load 200 to 480 VAC / 20A , With Zero Cross Function |
| G3NA-425B DC5-24 | Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function |
| G3NA-440B AC100-240 | Rated Output Load 200 to 480 VAC / 40A , With Zero Cross Function |
| G3NA-440B DC5-24 | Rated Output Load 200 to 480 VAC / 40A , With Zero Cross Function |
| G3NA-450B DC5-24 | Rated Output Load 200 to 480 VAC / 50A , With Zero Cross Function |
| G3NA-450B-UTU DC5-24 | Rated Output Load 200 to 480 VAC / 50A , With Zero Cross Function |
| G3NA-475B-UTU AC100-240 | Rated Output Load 200 to 480 VAC / 75A , With Zero Cross Function |
| G3NA-475B-UTU DC5-24 | Rated Output Load 200 to 480 VAC / 75A , With Zero Cross Function |
| G3NA-490B-UTU AC100-240 | Rated Output Load 200 to 480 VAC / 90A , With Zero Cross Function |
| G3NA-490B-UTU DC5-24 | Rated Output Load 200 to 480 VAC / 90A , With Zero Cross Function |
| G3NA-D210B AC100-240 | Rated Output Load 5 to 200 VAC / 10A |
| G3NA-D210B DC5-24 | Rated Output Load 5 to 200 VAC / 10A |
| G3NA-D210B-UTU DC5-24 | Rated Output Load 5 to 200 VDC / 10A |
Items 1 to 40 of 40
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.