![]()
Global
These are navigation links to move inside this page.
Solid State Relays
Wide Lineup of General-purpose Solid State Relays with Applicable Loads of 5 to 90 A
![]()
Quick links to 'G3NA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Isolation | Zero cross function | Indicator | Applicable output load (See note 1.) | Rated input voltage | Model |
| Phototriac Coupler | Yes | Yes (Yellow) | 5 A at 24 to 240 VAC (See note 2.) | 5 to 24 VDC | G3NA-205B DC5-24 |
| Photocoupler | 100 to 120 VAC | G3NA-205B AC100-120 | |||
| 200 to 240 VAC | G3NA-205B AC200-240 | ||||
| Phototriac Coupler | 10 A at 24 to 240 VAC (See note 2.) | 5 to 24 VDC | G3NA-210B DC5-24 | ||
| Photocoupler | 100 to 120 VAC | G3NA-210B AC100-120 | |||
| 200 to 240 VAC | G3NA-210B AC200-240 | ||||
| Phototriac Coupler | 20 A at 24 to 240 VAC (See note 2.) | 5 to 24 VDC | G3NA-220B DC5-24 | ||
| Photocoupler | 100 to 120 VAC | G3NA-220B AC100-120 | |||
| 200 to 240 VAC | G3NA-220B AC200-240 | ||||
| Phototriac Coupler | 40 A at 24 to 240 VAC (See note 2.) | 5 to 24 VDC | G3NA-240B DC5-24 | ||
| Photocoupler | 100 to 120 VAC | G3NA-240B AC100-120 | |||
| 200 to 240 VAC | G3NA-240B AC200-240 | ||||
| Phototriac Coupler | 75 A at 24 to 240 VAC (See note 2.) | 5 to 24 VDC | G3NA-275B-UTU DC5-24 | ||
| Photocoupler | 100 to 240 VAC | G3NA-275B-UTU AC100-240 | |||
| Phototriac Coupler | 90 A at 24 to 240 VAC (See note 2.) | 5 to 24 VDC | G3NA-290B-UTU DC5-24 | ||
| Photocoupler | 100 to 240 VAC | G3NA-290B-UTU AC100-240 | |||
| --- | 10 A at 5 to 200 VDC | 5 to 24 VDC | G3NA-D210B DC5-24 | ||
| 100 to 240 VAC | G3NA-D210B AC100-240 | ||||
| Yes | 10 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-410B DC5-24 | ||
| 100 to 240 VAC | G3NA-410B AC100-240 | ||||
| 20 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-420B DC5-24 | |||
| 100 to 240 VAC | G3NA-420B AC100-240 | ||||
| 40 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-440B DC5-24 | |||
| 100 to 240 VAC | G3NA-440B AC100-240 | ||||
| 50 A at 200 to 480 VAC (See note 2.) | 5 to 24 VDC | G3NA-450B DC5-24 | |||
| 75 A at 200 to 480 VAC (See note 2.) | 5 to 24 VDC | G3NA-475B-UTU DC5-24 | |||
| 100 to 240 VAC | G3NA-475B-UTU AC100-240 | ||||
| 90 A at 200 to 480 VAC (See note 2.) | 5 to 24 VDC | G3NA-490B-UTU DC5-24 | |||
| 100 to 240 VAC | G3NA-490B-UTU AC100-240 |
*The standard models are certified by UL and CSA. To order a TÜV-certified model, add "-UTU" to the model number.
Note:
1.The applicable load is the value for when the SSR is used with silicon grease applied to the specified heat sink. The applicable load depends on the ambient temperature. Refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.
2.Loss time increases under 75 VAC. (Refer to Data Sheet.) Confirm operation with the actual load.
Accessories (Order Separately)
One-touch Mounting Plates
| Model |
| R99-12 FOR G3NA |
Mounting Bracket
| Model | Applicable SSR |
| R99-11 | G3NA-240B, G3NA-440B |
Heat Sinks
Slim Models Enabling DIN-track Mounting
| Model | Applicable SSR |
| Y92B-N50 | G3NA-205B, G3NA-210B, G3NA-D210B, G3NA-410B, G3NA-210T(L) |
| Y92B-N100 | G3NA-220B, G3NA-420B, G3NA-220T(L) |
| Y92B-N150 | G3NA-240B, G3NA-440B |
| Y92B-P250 | G3NA-450B |
| Y92B-P250NF | G3NA-275B-UTU, G3NA-290B-UTU, G3NA-475B-UTU, G3NA-490B-UTU |
Low-cost Models
| Model | Applicable SSR |
| Y92B-A100 | G3NA-205B, G3NA-210B, G3NA-D210B, G3NA-220B, G3NA-410B, G3NA-420B |
| Y92B-A150N | G3NA-240B, G3NA-440B |
| Y92B-A250 | G3NA-440B |