Page top

Lead Contents

Solid State Contactors (New Heat Sink Construction)

G3PB-2N / -3N

G3PB-2N / -3N

Space and working time saved with new heat sink construction. Series now includes 480-VAC models to allow use in a greater range of applications.

Primary Contents



Solid State Contactors

Models with Built-in Heat Sinks

Applicable
phase
Main circuit
voltage
Zero cross
function
Applicable load current
(with Class-1 AC
resistive load)
Number of
poles
Model
3100 to 240 VACYes15 A3G3PB-215B-3N-VD DC12-24
2G3PB-215B-2N-VD DC12-24
25 A3G3PB-225B-3N-VD DC12-24
2G3PB-225B-2N-VD DC12-24
35 A3G3PB-235B-3N-VD DC12-24
2G3PB-235B-2N-VD DC12-24
45 A3G3PB-245B-3N-VD DC12-24
2G3PB-245B-2N-VD DC12-24
200 to 480 VAC15 A3G3PB-515B-3N-VD DC12-24
2G3PB-515B-2N-VD DC12-24
25 A3G3PB-525B-3N-VD DC12-24
2G3PB-525B-2N-VD DC12-24
35 A3G3PB-535B-3N-VD DC12-24
2G3PB-535B-2N-VD DC12-24
45 A3G3PB-545B-3N-VD DC12-24
2G3PB-545B-2N-VD DC12-24

Note:The applicable load current depends on the ambient temperature. When ordering, specify the rated input voltage.

Models with Externally Attached Heat Sinks

Applicable
phase
Main circuit
voltage
Zero cross
function
Applicable load current
(See note.)
Number of
poles
Model
3100 to 240 VACYes15 A3G3PB-215B-3H-VD DC12-24
2G3PB-215B-2H-VD DC12-24
25 A3G3PB-225B-3H-VD DC12-24
2G3PB-225B-2H-VD DC12-24
35 A3G3PB-235B-3H-VD DC12-24
2G3PB-235B-2H-VD DC12-24
45 A3G3PB-245B-3H-VD DC12-24
2G3PB-245B-2H-VD DC12-24
200 to 480 VAC15 A3G3PB-515B-3H-VD DC12-24
2G3PB-515B-2H-VD DC12-24
25 A3G3PB-525B-3H-VD DC12-24
2G3PB-525B-2H-VD DC12-24
35 A3G3PB-535B-3H-VD DC12-24
2G3PB-535B-2H-VD DC12-24
45 A3G3PB-545B-3H-VD DC12-24
2G3PB-545B-2H-VD DC12-24

Note:The applicable load current depends on the heat sink that is connected and the ambient temperature.
For details, refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.