![]()
Global
These are navigation links to move inside this page.
Simple Solid State Contactors
Solid State Contactors That Can Drive 3-phase Motors Frequently, and Achieve Harmonized Protection with Thermal Overload Relays
![]()
Quick links to 'G3J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Number of elements | Insulation method | Rated supply voltage | Applicable motor | Model | |
| 3 | Phototriac | 12 to 24 VDC | 2.2 kW (11.1 A) | 200 to 220 VAC | G3J-211BL |
| 0.75 kW (4.8 A) | G3J-205BL | ||||
| Photocoupler | 100 to 240 VAC | 2.2 kW (11.1 A) | G3J-211BL | ||
| 0.75 kW (4.8 A) | G3J-205BL | ||||
| 2 | Phototriac | 12 to 24 VDC | 2.2 kW (11.1 A) | G3J-211BL-2 | |
| 0.75 kW (4.8 A) | G3J-205BL-2 | ||||
| Photocoupler | 100 to 240 VAC | 2.2 kW (11.1 A) | G3J-211BL-2 | ||
| 0.75 kW (4.8 A) | G3J-205BL-2 | ||||
Note:When ordering, specify the rated supply voltage.
Accessories (Order Separately)
Mounting Bracket
| Model |
| R99-14 FOR G3J (See note.) |
Note:Use this Bracket when mounting Thermal Relay to a G3J-series SSR.