![]()
Global
These are navigation links to move inside this page.
Simple Solid State Contactors
Solid State Contactors That Can Drive 3-phase Motors Frequently, and Achieve Harmonized Protection with Thermal Overload Relays
![]()
Quick links to 'G3J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Harmonized protection with thermal overload relays complying with IEC 947-4-1 (Class 10A/10); can be used like a standard contactor.
Certified for UL and CSA.
Mount with screws or to DIN tracks.
Compact monoblock construction (W: 80 × H: 100 × D: 100 mm) with a heat sink.
Snubber circuit and varistor are built-in.
Operation indicator.
Two-element models added to series.