![]()
Global
These are navigation links to move inside this page.
Soft-start Solid State Contactors
![]()
Quick links to 'G3J-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
The soft-start function allows a smooth startup of motors by holding down the starting current, and functions like an inverter.
Harmonized protection with thermal overload relays complying with IEC 947-4-1 (Class 10A/10); can be used like a standard contactor.
Comply with UL, CSA, IEC, and JEM requirements.
Mount with screws or to DIN tracks.
Compact monoblock construction (W: 80 × H: 100 × D: 100 mm) with a heat sink.
Snubber circuit and varistor are built-in.
Operation indicator.