Page top

Lead Contents

Soft-start/stop Solid State Contactors

G3J-T

G3J-T

Soft-start/stop Function Starts and Stops Three-phase Motors Smoothly and Economically

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

Power Supply

Rated supply voltage12 to 24 VDC
Operating voltage range10.2 to 26.4 VDC
Current consumption50 mA max. (at 12 to 24 VDC)

Operation Circuit

Input current10 mA max. (at 12 to 24 VDC)
Input method
No-voltage input
(short-circuiting and opening inputs) (See note.)
Short-circuiting or opening terminals 1 and COM or 2 (+) and 1
SSR input turned ON:A maximum residual voltage of 2 V between short-circuited terminals
SSR input turned OFF:A maximum leakage current of 0.15 mA
Relay input: For minute signals

Main Circuit

ItemG3J-T405BLG3J-T403BLG3J-T217BLG3J-T211BLG3J-T205BL
Rated load voltage200 to 400 VAC (50/60 Hz)200 to 240 VAC (50/60 Hz)
Load voltage range180 to 440 VAC (50/60 Hz)180 to 264 VAC (50/60 Hz)
Rated carry current (See note 1.)5.5 A
(Ta = 40°C)
2.4 A
(Ta = 40°C)
17.4 A
(Ta = 40°C)
11.1 A
(Ta = 40°C)
4.8 A
(Ta = 40°C)
Min. load current0.5 A
Peak-value current resistivity220 A, 60 Hz,
1 cycle
96 A, 60 Hz,
1 cycle
500 A, 60 Hz,
1 cycle
350 A, 60 Hz,
1 cycle
150 A, 60 Hz,
1 cycle
Overload resistanceRefer to Data Sheet.
Closed current
(effective value)
AC355 A24 A174 A111 A48 A
AC466 A28.8 A208.8 A133.2 A57.6 A
Breaking current
(effective value)
AC344 A19.2 A139.2 A88.8 A38.4 A
AC455 A24 A174 A111 A48 A
Applicable load3-phase inductive
motor (AC3 AC4
AC53-a)
380 to 400 VAC,
2.2 kW, 5.5 A
380 to 400 VAC,
0.75 kW, 2.4 A
200 to 220 VAC,
3.7 kW, 17.4 A
200 to 220 VAC,
2.2 kW, 11.1 A
200 to 220 VAC,
0.75 kW, 4.8 A
Motors passing the AC3-class, AC4-class, and AC53-a-class switching frequency test
(Ta = 40°C) under conditions specified by OMRON. Refer to Data Sheet.
Resistive load
(AC1)
(See note 2.)
200 to 400 VAC,
5.5 A
200 to 400 VAC,
2.4 A
200 to 240 VAC,
17.4 A
200 to 240 VAC,
11.1 A
200 to 240 VAC,
4.8 A

Note:

1.The rated carry current varies depending on the ambient temperature.

2.No single-phase load can be connected.

Characteristics

ItemG3J-T405BLG3J-T403BLG3J-T217BLG3J-T211BLG3J-T205BL
Ramp-up timeSet within a range from 1 to 25 s.
Ramp-down timeSet within a range from 1 to 25 s.
Starting torqueSet within a range from 200% to 450% In.
Output ON-voltage drop1.8 VRMS max.1.6 VRMS max.
Leakage current20 mA max. (at 400 VAC)10 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock resistanceDestruction: 294 m/s2
Ambient temperatureOperating: -20°C to 60°C (with no icing or condensation)
Storage: -30°C to 70°C (with no icing or condensation)
Ambient humidityOperating: 45% to 85%
Weight730 g max.800 g max.730 g max.
StandardsUL508 File No. E64562
CSA22.2 No. 14 File No. LR35535

Caution: In the interenst of product improvement, specifications are subject to change without notice.